The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FD00C1
    The Hager NewVegaD slotted cover 300x500 mm (2x24 modules) provides a neat, ventilated front for distribution boards, protecting devices while aiding airflow. Its 30 mm low profile optimises space, and the pure white finish delivers a clean aesthetic. Non-transparent for equipment concealment. Ideal for residential and commercial NewVegaD enclosures, ensuring tidy, safe, and accessible module organisation.
    EAN
    3250617860666
    Packaging
    1 Piece
    • vega D

    Cover NewVegaD 300x500mm plain Pure white FD00C1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cover NewVegaD 300x500mm plain Pure white

    FD00C1

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      500 mm
    • Depth
      30 mm
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Trans­parent
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl., NewVegaD, 900x550x193mm, 120 mod. (English)
    PDF
    472,28 kB
    REACH declaration FD00C1
    PDF
    RoHS report FD00C1
    PDF

    Downloads

    • Image FD00C1  | Hager Africa

      Product Image FD00C1

    • Product datasheet

      Image Hager Product data sheet FD00C1  | Hager Africa

      Hager Product data sheet FD00C1

      Cover, NewVegaD, 300x500mm, slotted, 2x24 modules

      PDF
    • Handbook

      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FD00P3 - NewVegaD kit 2 side cable entry plates, square up to M40 for FD
      FD00P3
      Cable entry plate, NewVegaD, top/bottom, rectangular with round knock-outs
    • 2
      VZ741 - Rear cable entry flange IP41 for NewVegaD and Univers FW boards
      VZ741
      Rear cable entry flange IP41 for NewVegaD and Univers FW boards
    • 3
      FD00P1 - Cable entry plate NewVegaD top/bottom rectangular 2 flanges IP41 Plastic
      FD00P1
      Cable entry plate, NewVegaD, top/bottom, rectangular
    • 4
      FD00P2 - Cable entry plate NewVegaD top/bottom round knock-outs 460x113x20 mm RAL9010
      FD00P2
      Cable entry plate, NewVegaD, top/bottom, rectangular with 2 flanges IP41
    • 5
      TN714 - RJ45 patch cable Cat.6 S/FTP, 1m
      TN714
      RJ45 patch cable Cat.6 S/FTP, 1m

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group