The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Power contactor
    • Power contactor
    • EW220_J
    EAN
    3250612277421
    Packaging
    1 Piece
    • Power contactor

    Industrial contactor 225A-AC3 / coil 230V AC 50 Hz EW220_J

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Industrial contactor 225A-AC3 / coil 230V AC 50 Hz

    EW220_J

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of pole
      3P
    Voltage
    • Rated oper­a­tional voltage Ue
      690 - 690 V
    • Command voltage AC
      230 - 230 V
    • Command voltage DC
      0 - 0 V
    • Rated insu­la­tion voltage Ui
      1000 V
    Elec­tric current
    • Rated oper­a­tional current Ie under 3P 220 - 230 V AC3 according to IEC 60947 - 4
      225 A
    • Accept­able current rating AC3
      225 A
    • Rated oper­a­tional current Ie under 3P 380 - 400 V AC AC3 according to IEC 60947 - 4
      225 A
    Dimen­sions
    • Depth
      184 mm
    Frequency
    • Frequency
      50 - 50 Hz
    Power
    • Rated oper­a­tional power for 3P under 220 - 230 V AC AC3 according to IEC 60947 - 4
      65 kW
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      5000000
    • Elec­tric endur­ance in number of cycles
      500000
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      50 - 185 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      50 - 185 mm²
    Equip­ment
    • Number of auxil­iary contacts as normally open contact
      2
    • Number of auxil­iary contacts as normally closed contact
      2
    • Number of NO contacts
      3
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 55 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration EW220_J
    PDF
    RoHS report EW220_J
    PDF

    Downloads

    • Image EW220_J  | Hager Africa

      Product Image EW220_J

    • Product datasheet

      Image Hager Product data sheet EW220_J  | Hager Africa

      Hager Product data sheet EW220_J

      Industrial contactor 225A-AC3 / coil 230V AC 50 Hz

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      EW138_J - Industrial contactor 138A-AC3 / coil 230V 50Hz
      EW138_J
      Industrial contactor 138A-AC3 / coil 230V 50Hz
    • 2
      EW090_L - Industrial contactor 85A-AC3 / coil 400V AC 50Hz
      EW090_L
      Industrial contactor 85A-AC3 / coil 400V AC 50Hz
    • 3
      EW090_K - Industrial contactor 85A-AC3 / coil 240V AC 50Hz
      EW090_K
      Industrial contactor 85A-AC3 / coil 240V AC 50Hz
    • 4
      EW090_D - Industrial contactor 85A-AC3 / coil 380V AC 50-60Hz
      EW090_D
      Industrial contactor 85A-AC3 / coil 380V AC 50-60Hz
    • 5
      EW115_J - Industrial contactor 115A-AC3 / coil 230V 50Hz
      EW115_J
      Industrial contactor 115A-AC3 / coil 230V 50Hz

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group