The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Energy manage­ment and monit­oring
    • Energy monit­oring devices
    • Control relays
    • EUU100
    EAN
    3250615600578
    Packaging
    1 Piece
    • Install­a­tion relays, contact­ors, load shed­ding and accessories
    • Monit­oring relays
    • Control relays
    • See more

    Undervoltage control relay 1P+N/3P+N 1 Change over contact EUU100

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Undervoltage control relay 1P+N/3P+N 1 Change over contact

    EUU100

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      1
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      2.5 - 4 mm²
    Power supply
    • Supply voltage
      3N, 400/230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Trip­ping
    • Max. permitted off-delay time
      0.20 s
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Power
    • Total power loss under IN
      0.60 W
    Dimen­sions
    • Height
      87 mm
    • Width
      17.50 mm
    • Depth
      65 mm
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document International 2022-12-02
    PDF
    337,88 kB
    REACH declaration EUU100
    PDF
    Hager RoHS report EUU100
    PDF

    Downloads

    • Image EUU100  | Hager Africa

      Product Image EUU100

    • Product datasheet

      Image Hager Product data sheet EUU100  | Hager Africa

      Hager Product data sheet EUU100

      Undervoltage control relay 1P+N/3P+N 1 Change over contact

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2022-11-22  | Hager Africa

      Declaration of conformity International 2022-11-22

      PDF
      271,93 kB
      Image Declaration of conformity International 2022-11-22  | Hager Africa

      Declaration of conformity International 2022-11-22

      PDF
      316,26 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EUM100 - Voltage and phase control relay 1P+N/3P(N) 1 Change over contact
      EUM100
      Voltage and phase control relay 1P+N/3P(N) 1 Change over contact
    • 2
      EUP100 - Phase control relay 3P(N) 1 Change over contact
      EUP100
      Phase control relay 3P(N) 1 Change over contact
    • 3
      EUM200 - Voltage and phase control relay 1P+N/3P(N) 2 Change over contacts
      EUM200
      Voltage and phase control relay 1P+N/3P(N) 2 Change over contacts
    • 4
      EUD100 - On-delay voltage and phase control relay 1P+N/3P(N) 1 Change over contact
      EUD100
      On-delay voltage and phase control relay 1P+N/3P(N) 1 Change over contact
    • 5
      EUC100 - Current control relay 1P+N 1 Change over contact
      EUC100
      Current control relay 1P+N 1 Change over contact

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group