The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Switching and signalling devices
  • Install­a­tion relays, contact­ors, load shed­ding and accessories
  • ETC363
  • Modular devices

Night & Day Contactor 63A, 3NO, 230V~50Hz ETC363

EAN
3250612401390
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Night & Day Contactor 63A, 3NO, 230V~50Hz

ETC363

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Auxil­iary device for distri­bu­tion board devices 1 products available
  • Terminal cover 1 products available

Complete your system

  • Auxil­iary device for distri­bu­tion board devices
  • Terminal cover
  • ESC080

    Auxiliary contact 6A, 1NO+1NC

    0.00 €  / *
  • ESC003

    Sealing cover for 3M contactor

    0.00 €  / *

Technical properties

Connec­tion
  • Type of contacts
    3NO
  • Number of contacts
    3
  • Cross-sec­tion flex­ible conductor
    1.5 - 16 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 25 mm²
Elec­tric current
  • Rated current
    63 A
Capa­city
  • Number of modules
    3
Frequency
  • Frequency
    50 - 50 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Command voltage AC
    230 - 230 V
  • Command voltage DC
    0 - 0 V
Use condi­tions
  • Oper­ating temper­ature
    -10 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Use
  • Category of use
    AC-7a/AC-7b
Endur­ance
  • Number of mech­an­ical oper­a­tions
    100000
  • Elec­tric endur­ance in number of cycles
    30000
Power
  • Total power loss under IN
    16.50 W
  • Inrush power absorbed
    62.50 VA
Dimen­sions
  • Height
    85 mm
  • Width
    54 mm
  • Depth
    64 mm
Equip­ment
  • Number of NO contacts
    3
  • Number of NC contacts
    0
  • With switch for manual switch
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Contactor 25A, 2NO, 230V
PDF
3,90 MB
REACH declaration ETC363
PDF
RoHS report ETC363
PDF

Downloads

  • Image ETC363  | Hager Africa

    Product Image ETC363

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2021-09-23

    PDF
    386,51 kB
    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2021-05-04

    PDF
    224,65 kB
More documentation

Discover more of this product range

    5
  • 1
    ERL418SDC - Humfree Relay 16A, 2NO+2NC, 12VDC
    ERL418SDC
    Humfree Relay 16A, 2NO+2NC, 12VDC
  • 2
    ERL418 - Relay 16A, 2NO+2NC, 12V~ 50Hz
    ERL418
    Relay 16A, 2NO+2NC, 12V~ 50Hz
  • 3
    ERL218 - Relay 16A, 1NO+1NC, 12V~50Hz
    ERL218
    Relay 16A, 1NO+1NC, 12V~50Hz
  • 4
    ERD418 - Relay 16A, 2NO+2NC, 24V~50Hz
    ERD418
    Relay 16A, 2NO+2NC, 24V~50Hz
  • 5
    ERD218 - Relay 16A, 1NO+1NC, 24V~50Hz
    ERD218
    Relay 16A, 1NO+1NC, 24V~50Hz

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group