The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Install­a­tion relays, contact­ors, load shed­ding and accessories
    • ESC225S
    EAN
    3250612400034
    Packaging
    12
    • Install­a­tion relays, contact­ors, load shed­ding and accessories

    Humfree Contactor 25A, 2NO, 230V~50/60Hz ESC225S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Humfree Contactor 25A, 2NO, 230V~50/60Hz

    ESC225S

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Terminal cover 1 products available

    Complete your system

    • Terminal cover
    • ESC001

      Sealing cover for 1M contactor

      0.00 €  / *

    Technical properties

    Connec­tion
    • Type of contacts
      2NO
    • Number of contacts
      2
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1 - 10 mm²
    Elec­tric current
    • Rated current
      25 A
    • Accept­able current rating AC3
      8.5 A
    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 50 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Command voltage AC
      230 - 230 V
    • Command voltage DC
      0 - 0 V
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Use
    • Category of use
      AC-7a/AC-7b
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      100000
    • Elec­tric endur­ance in number of cycles
      30000
    Texts
    • Safety hint
      Humfree contactors are not suit­able for intensive use cases (powered 24/7) and in these cases indus­trial contactors must be used.
    Power
    • Total power loss under IN
      5.20 W
    • Inrush power absorbed
      2.50 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      17.85 mm
    • Depth
      60 mm
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0
    • With switch for manual switch
      No
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1.20 - 1.20 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Contactor 25A, 2NO, 230V (English)
    PDF
    3,90 MB
    Hager REACH declaration ESC225S
    PDF
    Hager RoHS report ESC225S
    PDF

    Downloads

    • Image ESC225S  | Hager Africa

      Product Image ESC225S

    • Product datasheet

      Image Hager Product data sheet ESC225S  | Hager Africa

      Hager Product data sheet ESC225S

      Humfree Contactor 25A, 2NO, 230V~50/60Hz

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      383,45 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-05-04

      PDF
      221,42 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ESL463 - Contactor 63A, 4NO, 12V~50Hz
      ESL463
      Contactor 63A, 4NO, 12V~50Hz
    • 2
      ESL440 - Contactor 40A, 4NO, 12V~50Hz
      ESL440
      Contactor 40A, 4NO, 12V~50Hz
    • 3
      ESM440 - Contactor 40A, 4NO, 110/127V~50Hz
      ESM440
      Contactor 40A, 4NO, 110/127V~50Hz
    • 4
      ESL425 - Contactor 25A, 4NO, 12V~ 50Hz
      ESL425
      Contactor 25A, 4NO, 12V~ 50Hz
    • 5
      ERL425 - Override Contactor 25A, 4NO, 12V~ 50Hz
      ERL425
      Override Contactor 25A, 4NO, 12V~ 50Hz

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group