The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Install­a­tion relays, contact­ors, load shed­ding and accessories
    • ERC625S
    EAN
    3250612230532
    Packaging
    1 Piece
    • Install­a­tion relays, contact­ors, load shed­ding and accessories

    Humfree Override Contactor 25A, 2NO, 230V~50/60Hz ERC625S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Humfree Override Contactor 25A, 2NO, 230V~50/60Hz

    ERC625S

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Type of contacts
      2NO
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1 - 10 mm²
    Elec­tric current
    • Rated current IN
      25 A
    Capa­city
    • Number of modules
      2
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated oper­a­tional voltage Ue
      400 - 400 V
    • Command voltage AC
      230 - 230 V
    • Command voltage DC
      0 - 0 V
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Use
    • Category of use
      AC-7a/AC-7b
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      100000
    • Elec­tric endur­ance in number of cycles
      30000
    Texts
    • Safety hint
      Humfree contactors are not suit­able for intensive use cases (powered 24/7) and in these cases indus­trial contactors must be used.
    Power
    • Power dissip­a­tion at IN
      5.80 W
    • Inrush power absorbed
      2.80 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      35.75 mm
    • Depth
      60 mm
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0
    • With switch for manual switch
      Yes
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1.20 - 1.20 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Contactor 25A, 2NO, 230V (English)
    PDF
    3,90 MB
    REACH declaration ERC625S
    PDF
    RoHS report ERC625S
    PDF

    Downloads

    • Image ERC625S  | Hager Africa

      Product Image ERC625S

    • Product datasheet

      Image Hager Product data sheet ERC625S  | Hager Africa

      Hager Product data sheet ERC625S

      Humfree Override Contactor 25A, 2NO, 230V~50/60Hz

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      385,80 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      268,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ERC426 - Override Contactor 25A 2NO+2NC 230V AC 50Hz with manual switch 2 Modules
      ERC426
      Override Contactor 25A, 4NC, 230V~50Hz
    • 2
      ERC427 - Override Contactor 63A 2NO 24V AC 50Hz 2P Manual Switch 3 Modules
      ERC427
      Override Contactor 25A, 2NO+2NC, 230V~50Hz
    • 3
      ERC418 - Relay 16A, 2NO+2NC, 230V~50Hz
      ERC418
      Relay 16A, 2NO+2NC, 230V~50Hz
    • 4
      ESC463 - Override Contactor 25A 2NC 230V~50Hz manual switch 1M
      ESC463
      Contactor 63A, 4NO, 230V~50Hz
    • 5
      ERC425 - Empty module 24x22.5 Aluminium IP20 24 slots, 580 mm length
      ERC425
      Override Contactor 25A, 4NO, 230V~50Hz

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group