The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Install­a­tion relays, contact­ors, load shed­ding and accessories
    • ERL217
    EAN
    3250612400546
    Packaging
    1 Piece
    • Install­a­tion relays, contact­ors, load shed­ding and accessories

    Relay 16A, 2NC, 12V~50Hz ERL217

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Relay 16A, 2NC, 12V~50Hz

    ERL217

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary device for distri­bu­tion board devices 1 products available
    • Terminal cover 1 products available

    Complete your system

    • Auxil­iary device for distri­bu­tion board devices
    • Terminal cover
    • ESC080

      Auxiliary contact 6A, 1NO+1NC

      0.00 €  / *
    • ESC001

      Sealing cover for 1M contactor

      0.00 €  / *

    Technical properties

    Connec­tion
    • Type of contacts
      2NC
    • Number of contacts
      2
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1 - 10 mm²
    Elec­tric current
    • Rated current
      16 A
    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 50 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Command voltage AC
      12 - 12 V
    • Command voltage DC
      0 - 0 V
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Use
    • Category of use
      AC-7a/AC-7b
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      100000
    • Elec­tric endur­ance in number of cycles
      30000
    Power
    • Total power loss under IN
      2 W
    • Inrush power absorbed
      10.70 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      17.85 mm
    • Depth
      60 mm
    Equip­ment
    • Number of NO contacts
      0
    • Number of NC contacts
      2
    • With switch for manual switch
      Yes
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1.20 - 1.20 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Contactor 25A, 2NO, 230V (English)
    PDF
    3,90 MB
    REACH declaration ERL217
    PDF
    RoHS report ERL217
    PDF

    Downloads

    • Image ERL217  | Hager Africa

      Product Image ERL217

    • Product datasheet

      Image Hager Product data sheet ERL217  | Hager Africa

      Hager Product data sheet ERL217

      Relay 16A, 2NC, 12V~50Hz

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      383,45 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-05-04

      PDF
      221,42 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ESM440 - Contactor 40A, 4NO, 110/127V~50Hz
      ESM440
      Contactor 40A, 4NO, 110/127V~50Hz
    • 2
      ESL425 - Contactor 25A, 4NO, 12V~ 50Hz
      ESL425
      Contactor 25A, 4NO, 12V~ 50Hz
    • 3
      ESL440 - Contactor 40A, 4NO, 12V~50Hz
      ESL440
      Contactor 40A, 4NO, 12V~50Hz
    • 4
      ESC325 - Contactor 25A, 3NO, 230V~50Hz
      ESC325
      Contactor 25A, 3NO, 230V~50Hz
    • 5
      ESL463 - Contactor 63A, 4NO, 12V~50Hz
      ESL463
      Contactor 63A, 4NO, 12V~50Hz

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group