The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • EKSQ405TM
    EAN
    4012002245835
    Packaging
    1 Piece

    height adjustable cassette stainl. steel sq. 405mm TM ht. i/e 28/44mm, 20kN EKSQ405TM

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    height adjustable cassette stainl. steel sq. 405mm TM ht. i/e 28/44mm, 20kN

    EKSQ405TM

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Cable outlet as tube 1 products available

    Complete your system

    • Cable outlet as tube
    • TULAA105

      raising cable outlet made of aluminium, without blind cover, dia. outside 100mm

      €0.00  / *

    Technical properties

    Shape
    • Shape
      Square
    Dimen­sions
    • Built-in depth
      116 mm
    • Built-in length
      405 mm
    • Built-in width
      405 mm
    • Height
      116 mm
    • Nominal size
      244 mm
    • Thick­ness of carpet recess
      28 mm
    Config­ur­a­tion
    • Install­a­tion size (floor install­a­tion system)
      Q12
    Equip­ment
    • Chassis part for device cups
      Yes
    • Number of built-in devices
      12
    • Number of outlet boxes
      3
    • Number of conduit outlets
      1
    • Type of conduit outlet
      Screw­able
    Use condi­tions
    • Vertical load applied across large surface area (heavy load)
      20 kN
    • Vertical load applied across small surface area
      3 kN
    Mater­ials
    • Colour conduit outlet
      Silver
    • Material
      Stain­less steel
    • Colour
      Stain­less steel
    Install­a­tion, mounting
    • Suit­able for recessed floor mounting
      Yes
    • Suit­able for raised floor install­a­tion
      Yes
    • Suit­able for sub-­floor duct
      Yes
    Safety
    • Impact resist­ance IK
      IK10
    • Halogen free
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration EKSQ405TM
    PDF
    RoHS report EKSQ405TM
    PDF

    Downloads

    • Image EKSQ405TM  | Hager Africa

      Product Image EKSQ405TM

    • Product datasheet

      Image Hager Product data sheet EKSQ405TM  | Hager Africa

      Hager Product data sheet EKSQ405TM

      height adjustable cassette stainl. steel sq. 405mm TM ht. i/e 28/44mm, 20kN

      PDF
    • Technical appendix (single product)

      Image Floor installation systems - Information for the floor layer  | Hager Africa

      Floor installation systems - Information for the floor layer

      Floor installation systems - Information for the floor layer (EN, 07-2023)

      PDF
      2,59 MB
      Image Floor installation systems - Mechanical stress  | Hager Africa

      Floor installation systems - Mechanical stress

      Floor installation systems - Mechanical stress (EN, 02-2024)

      PDF
      389,75 kB
      Image Floor installation systems - Protection class  | Hager Africa

      Floor installation systems - Protection class

      Floor installation systems - Protection class (EN, 02-2024)

      PDF
      868,08 kB
    • Handbook

      Image Floor installation systems - Handbook: Basic knowledge  | Hager Africa

      Floor installation systems - Handbook: Basic knowledge

      Floor installation systems - Handbook: Basic knowledge (EN, 04-2024)

      PDF
      99,70 MB
      Image Floor installation systems - Handbook: Installation units  | Hager Africa

      Floor installation systems - Handbook: Installation units

      Floor installation systems - Handbook: Installation units (EN, 12-2024)

      PDF
      21,12 MB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group