The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • TULAA105
    EAN
    4012002247372
    Packaging
    1 Piece

    raising cable outlet made of aluminium, without blind cover, dia. outside 100mm TULAA105

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    raising cable outlet made of aluminium, without blind cover, dia. outside 100mm

    TULAA105

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connectivity
    • Mounting type tubus
      Screw mounting
    Dimen­sions
    • Internal diameter
      80 mm
    • Outer diameter
      105 mm
    • Height
      56 mm
    Equip­ment
    • Number of conduit outlets
      3
    Install­a­tion, mounting
    • Floor flush immers­ible
      No
    Mater­ials
    • Material
      Aluminium
    • Colour
      Aluminium

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration TULAA105
    PDF
    RoHS report TULAA105
    PDF

    Downloads

    • Image TULAA105  | Hager Africa

      Product Image TULAA105

    • Product datasheet

      Image Hager Product data sheet TULAA105  | Hager Africa

      Hager Product data sheet TULAA105

      raising cable outlet made of aluminium, without blind cover, dia. outside 100mm

      PDF
    • Handbook

      Image Floor installation systems - Handbook: Basic knowledge  | Hager Africa

      Floor installation systems - Handbook: Basic knowledge

      Floor installation systems - Handbook: Basic knowledge (EN, 04-2024)

      PDF
      99,70 MB
    • Declaration of conformity

      Image EU-Declaration EKQ_EKR_EKSQ_EKSR T030A DE_EN 26072019  | Hager Africa

      EU-Declaration EKQ_EKR_EKSQ_EKSR T030A DE_EN 26072019

      Declaration of conformity International 2019-08-23

      PDF
      42,78 kB
      Image EU-Declaration VANR T034A DE_EN 26072019  | Hager Africa

      EU-Declaration VANR T034A DE_EN 26072019

      Declaration of conformity International 2019-08-23

      PDF
      47,96 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group