The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building auto­ma­tion
  • Input products
  • KNX motion and occu­pancy sensors
  • EE807
  • Building auto­ma­tion
  • Motion and pres­ence detectors

Remote control for settings for presence detectors 360° monobloc EE807

EAN
3250617579179
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Remote control for settings for presence detectors 360° monobloc

EE807

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 7 products available

Referenced by

  • TXD501

    Presence/motion detector KNX 360° flush-mounted detection Ø10m

    0.00 €  / *
  • TXD503

    Presence/motion detector KNX 360° flush-mounted detection Ø10m

    0.00 €  / *
  • TXC513

    Presence/motion detector KNX 360° surface mounted detection Ø20m

    0.00 €  / *
  • TXD505

    Motion detector corridor KNX 360° flush-mounted detection 5x20m

    0.00 €  / *
  • TXC518

    Motion detector highbay KNX 360° surface mounted detection height 8m

    0.00 €  / *
  • EED515

    Motion detector DALI2 corridor 360° surface mounted detection 5x20m

    0.00 €  / *
  • TXC515

    Motion detector KNX corridor 360° surface mounted detection 5x20m

    0.00 €  / *

Technical properties

Mater­ials
  • Colour
    Black

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration EE807
PDF
Hager RoHS report EE807
PDF

Downloads

  • Image EE807  | Hager Africa

    Product Image EE807

  • Product datasheet

    Image Hager Product data sheet EE807  | Hager Africa

    Hager Product data sheet EE807

    Remote control for settings for presence detectors 360° monobloc

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2024-01-18  | Hager Africa

    Declaration of conformity International 2024-01-18

    PDF
    275,76 kB
    Image Declaration of conformity International 2024-01-18  | Hager Africa

    Declaration of conformity International 2024-01-18

    PDF
    312,32 kB
More documentation

Discover more of this product range

    5
  • 1
    WXT505 - Movement detector 180°, KNX, module, 2,20m
    WXT505
    Movement detector 180°, KNX, module, 2, 20m
  • 2
    TRE720 - Kit motion detector RF + 1 output receiver 10A KNX IP55
    TRE720
    Kit motion detector RF + 1 output receiver 10A KNX IP55
  • 3
    TRE521 - Motion detector radio, with battery, IP55, anthacite
    TRE521
    Motion detector radio, with battery, IP55, anthacite
  • 4
    TRE520 - Motion detector radio, with battery, IP55, white
    TRE520
    Motion detector radio, with battery, IP55, white
  • 5
    80960475 - K.x Cover for KNX (TP+EASY) Movement detector module,  anthracite
    80960475
    K.x Cover for KNX (TP+EASY) Movement detector module, anthracite

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group