The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Meters and meas­uring devices
  • Energy meters
  • ECM140D
  • Modular devices
  • Energy manage­ment and monit­oring

1 Phase kWhmeter direct 40A 1M MBUS MID ECM140D

EAN
3250612231294
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

1 Phase kWhmeter direct 40A 1M MBUS MID

ECM140D

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Energy manager 1 products available

Complete your system

  • Energy manager
  • TXF121

    KNX interface for electrical energy meters

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Bus system
    M-BUS
  • Type of pole
    1P+N
Elec­tric current
  • Rated current
    40 A
  • Maximum meas­uring circuit current
    40 A
Capa­city
  • Number of modules
    1
Connectivity
  • Type of connec­tion
    Direct connec­tion
Dimen­sions
  • Height
    92 mm
  • Width
    18 mm
  • Depth
    60 mm
Equip­ment
  • Type of pulse gener­ator
    Optical
Compat­ib­ility
  • Suit­able for
    Purchase/supply
Connec­tion
  • Cross-sec­tion of metering input
    16 - 16 mm²
  • Cross-sec­tion of metering output
    16 - 16 mm²
  • Connect­or/plug type Bus system
    Bus connec­tion terminal
Install­a­tion, mounting
  • Nominal tight­ening torque
    1 - 1 Nm
  • Mounting on
    DIN rail
Mech­an­ical features
  • Nominal tight­ening torque digital terminal
    0.50 - 0.50 Nm
Meas­ure­ment
  • Meas­uring system
    Direct meas­ure­ment
  • Type of meas­uring instru­ment
    Elec­tronic
  • Current meas­ure­ment range
    0.25 - 40.0 A
  • Meas­ure­ment range voltage Ph-N
    92 - 276 V
  • Frequency meas­uring range
    45 - 65 Hz
Power supply
  • Number of phases for power supply
    1
Func­tions
  • Accuracy class
    B
  • Tariff type
    - /T1...T2 M-BUS
  • Is calib­rated
    Yes
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Oper­ating temper­ature
    -25 - 55 °C
  • Stor­age/trans­port temper­ature
    -25 - 70 °C
Power
  • Power consump­tion VA
    2 VA
  • Total power loss under IN
    1 W
Frequency
  • Frequency
    50 - 50 Hz

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration ECM140D
PDF
Hager RoHS report ECM140D
PDF

Downloads

  • Image ECM140D  | Hager Africa

    Product Image ECM140D

  • Product datasheet

    Image Hager Product data sheet ECM140D  | Hager Africa

    Hager Product data sheet ECM140D

    1 Phase kWhmeter direct 40A 1M MBUS MID

    PDF
  • Manual

    Image Installer Leaflet ECM140D  | Hager Africa

    Installer Leaflet ECM140D

    Manual de-DE, en-GB 2024-01-11

    PDF
    2,06 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Africa

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-04-15

    PDF
    451,44 kB
More documentation

Discover more of this product range

    5
  • 1
    ECP380D - 3 Phase kWhmeter direct 80A 4M S0 MID
    ECP380D
    3 Phase kWhmeter direct 80A 4M S0 MID
  • 2
    ECM300C - 3 Phase kWhmeter via CT 1A or 5A 4M MBUS MID
    ECM300C
    3 Phase kWhmeter via CT 1A or 5A 4M MBUS MID
  • 3
    ECP300C - 3 Phase kWhmeter via CT 1A or 5A 4M S0 MID
    ECP300C
    3 Phase kWhmeter via CT 1A or 5A 4M S0 MID
  • 4
    ECM310D - 3 Phase kWhmeter direct 125A 6M MBUS MID
    ECM310D
    3 Phase kWhmeter direct 125A 6M MBUS MID
  • 5
    ECN140D - 1 Phase kWhmeter direct 40A 1M
    ECN140D
    1 Phase kWhmeter direct 40A 1M

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group