The Hager AGARDIO MID 1-phase kWh meter, direct 80A, 2 modules, provides MID/Class B accuracy for purchase/supply billing. 1P+N direct connection up to 80A with 92-276 V, 45-65 Hz. Modbus RS-485 (RJ45) and optical pulse enable easy integration and monitoring. DIN-rail mounted, low loss (1 W), IP20. Ideal for residential and commercial sub-metering and energy management.
EAN
3250612231256
Packaging
1 Piece
Single-phase kWh meter Direct 80A 2M Modbus RS-485 MID Class B ECA180D
Complete your system
Optional accessories
-
Accessories/spare parts for bus system 7 products available -
Accessories/spare parts for surge protection data networks/MCR-technology 1 products available
Compatible products
-
Referenced by 1 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Bus systemMODBUS
-
Type of pole1P+N
Electric current
-
Rated current IN80 A
-
Maximum measuring circuit current80 A
Capacity
-
Number of modules2
Connectivity
-
Type of connectionDirect connection
-
Connectivity typeModBus RS-485 3 wires
Dimensions
-
Height92 mm
-
Width36 mm
-
Depth60 mm
Equipment
-
Type of pulse generatorOptical
Compatibility
-
Suitable forPurchase/supply
Connection
-
Cross-section of metering input0 - 33 mm²
-
Cross-section of metering output0 - 33 mm²
-
Connector/plug type Bus systemRJ45
Installation, mounting
-
Nominal tightening torque2 - 2 Nm
-
Mounting onDIN rail
Mechanical features
-
Nominal tightening torque digital terminal0.50 - 0.50 Nm
Measurement
-
Measuring systemDirect measurement
-
Type of measuring instrumentElectronic
-
Current measurement range0.25 - 80.0 A
-
Measurement range voltage Ph-N92 - 276 V
-
Frequency measuring range45 - 65 Hz
Power supply
-
Number of phases for power supply1
Functions
-
Accuracy classB
-
Tariff type- /T1...T8 Modbus
-
Is calibratedYes
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-25 - 55 °C
-
Storage/transport temperature-25 - 70 °C
Power
-
Power consumption (VA)2 VA
-
Power dissipation at IN1 W
Frequency
-
Frequency50 - 50 Hz
Data act compliance
-
Is generating dataYes
-
Data typesAlarms, Basic information, Device energy management, Electrical measurement, Detailed electrical measurement
-
Data formatsMODBUS (RTU)
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet ECA180D
1 Phase kWhmeter direct 80A 2M AGARDIO MID
PDF -
Product attachment
Modbus table Summary V1 14
Product attachment International 2022-10-04
PDF836,11 kB -
Manual
Installer Leaflet ECA180D
Manual de-DE, en-GB 2024-01-10
PDF2,87 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-15
PDF292,32 kB
EU Declaration of Conformity
Declaration of conformity en-GB 2024-04-15
PDF456,84 kB
More documentation