The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 160 A
  • invicta DIN Rail Boards
  • DR32F
  • Distri­bu­tion systems

Din rail board, 2 row 32M, non-transparent door, flush DR32F

EAN
3250611090168
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Din rail board, 2 row 32M, non-transparent door, flush

DR32F

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Lock system 1 products available

Complete your system

  • Lock system
  • VZ303

    VOLTA LOOK FOR STANDARD DOOR HANDLE

    0.00 €  / *

Technical properties

Connec­tion
  • Number of conduit inlets
    17
Voltage
  • Nominal voltage
    415 - 415 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Flush mounting
Power
  • Maximum power loss per cabinet at ΔT=20K
    18.61 W
Equip­ment
  • Number of rails
    2
  • Number of rows
    2
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    No
  • Has mounting plate
    No
Capa­city
  • Number of modules
    32
  • Number of half modules terminals per rail
    32
Func­tions
  • Has protec­tion main switch
    No
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    499 mm
  • Width
    430 mm
  • Depth
    5 mm
  • Built-in height
    470 mm
  • Built-in width
    400 mm
  • Built-in depth
    110 mm
  • Number of width units
    16
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Connectivity
  • Mounting type
    Screw mounting
Mater­ials
  • Material
    Steel
  • RAL code
    9010
  • Colour
    Grey white
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Without lock
  • Glow wire test
    960 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration DR32F
PDF
Hager RoHS report DR32F
PDF

Downloads

  • Image DR32F  | Hager Africa

    Product Image DR32F

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Manual

    Image 6LE089796A_DIN_rail_Leaflet_EN_web  | Hager Africa

    6LE089796A_DIN_rail_Leaflet_EN_web

    6LE089796A_DIN_rail_Leaflet_EN_2025-01_web

    PDF
    9,58 MB
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2022-06-20

    PDF
    881,45 kB
More documentation

Discover more of this product range

    5
  • 1
    DR80F - Din rail board, 5 row 80M, non-transparent door, flush, EU
    DR80F
    Din rail board, 5 row 80M, non-transparent door, flush, EU
  • 2
    DR64F - Din rail board, 4 row 64M, non-transparent door, flush
    DR64F
    Din rail board, 4 row 64M, non-transparent door, flush
  • 3
    DR80S - Din rail board, 5 row 80M, non-transparent door, surface
    DR80S
    Din rail board, 5 row 80M, non-transparent door, surface
  • 4
    DR80F - Din rail board, 5 row 80M, non-transparent door, flush
    DR80F
    Din rail board, 5 row 80M, non-transparent door, flush
  • 5
    DR32S - Din rail board, 2 row 32M, non-transparent door, surface, EU
    DR32S
    Din rail board, 2 row 32M, non-transparent door, surface, EU

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group