The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Modular protec­tion and accessories
  • Residual current circuit breakers (RCCB)
  • CP464J
  • Modular devices

RCCB 4P 63A 300mA AC Class S CP464J

EAN
3250611616542
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCCB 4P 63A 300mA AC Class S

CP464J

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of pole
    3P+N
Elec­tric current
  • Rated current
    63 A
  • Rated residual oper­ating current Idn
    300 mA
  • Breaking and opening capa­city Idm
    1.50 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
    6 kA
  • Rated current -25°C
    63 A
  • Rated current at -20°C
    63 A
  • Rated current -15°C
    63 A
  • Rated current -10°C
    63 A
  • Rated current -5°C
    63 A
  • Rated current at 0°C
    63 A
  • Rated current 5°C
    63 A
  • Rated current 10°C
    63 A
  • Rated current 15°C
    63 A
  • Rated current at 20°C
    63 A
  • Rated current 25°C
    63 A
  • Rated current 30°C
    63 A
  • Rated current 35°C
    63 A
  • Rated current at 40°C
    63 A
  • Rated current at 45°C
    60 A
  • Rated current at 50°C
    58 A
  • Rated current 55°C
    55 A
  • Rated current 60°C
    51 A
  • Rated current 65°C
    48 A
  • Rated current 70°C
    45 A
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque down terminal
    2.80 - 2.80 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Nominal tight­ening torque
    2.80 - 2.80 Nm
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 400 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    440 V
Frequency
  • Frequency
    50 - 50 Hz
Capa­city
  • Number of modules
    4
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes
Safety
  • Residual current type
    AC SEL
  • Ingress Protec­tion (IP) class
    IP20
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 25 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion flex­ible conductor
    16 mm²
  • Cross-sec­tion rigid conductor
    25 mm²
Power
  • Total power loss under IN
    18.50 W
Use condi­tions
  • Max. Alti­tude
    2000 m
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    4000
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    83 mm
  • Width
    70 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

RCCB 4P 40A 30mA A Class
PDF
23,23 MB
Hager REACH declaration CP464J
PDF
Hager RoHS report CP464J
PDF

Downloads

  • Image CP464J  | Hager Africa

    Product Image CP464J

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Manual

    Image Manual International 2014-10-14  | Hager Africa

    Manual International 2014-10-14

    PDF
    1,33 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Africa

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-08-26

    PDF
    672,76 kB
More documentation

Discover more of this product range

    5
  • 1
    CEA463E - RCCB 4P 63A 100mA A Class
    CEA463E
    RCCB 4P 63A 100mA A Class
  • 2
    CC217J - RCCB 2P 16A 10mA AC Class
    CC217J
    RCCB 2P 16A 10mA AC Class
  • 3
    CN240B - RCCB 2P 40A 100mA AC S Class
    CN240B
    RCCB 2P 40A 100mA AC S Class
  • 4
    CEA425E - RCCB 4P 25A 100mA A Class
    CEA425E
    RCCB 4P 25A 100mA A Class
  • 5
    CEA440E - RCCB 4P 40A 100mA A Class
    CEA440E
    RCCB 4P 40A 100mA A Class

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group