The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Residual current circuit breakers (RCCB)
    • CE241J
    EAN
    3250611616412
    Packaging
    1 Piece
    • Residual current circuit breakers (RCCB)

    RCCB 2P 40A 100mA AC Class CE241J

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 2P 40A 100mA AC Class

    CE241J

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Number of poles
      2
    Elec­tric current
    • Rated current IN
      40 A
    • Rated residual oper­ating current Idn
      100 mA
    • Breaking and opening capa­city Idm
      1.50 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      6 kA
    • Rated current at -25°C
      40 A
    • Rated current at -20°C
      40 A
    • Rated current at -15°C
      40 A
    • Rated current at -10°C
      40 A
    • Rated current at -5°C
      40 A
    • Rated current at 0°C
      40 A
    • Rated current at 5°C
      40 A
    • Rated current at 10°C
      40 A
    • Rated current at 15°C
      40 A
    • Rated current at 20°C
      40 A
    • Rated current at 25°C
      40 A
    • Rated current at 30°C
      40 A
    • Rated current at 35°C
      40 A
    • Rated current at 40°C
      40 A
    • Rated current at 45°C
      38 A
    • Rated current at 50°C
      37 A
    • Rated current at 55°C
      34 A
    • Rated current at 60°C
      30 A
    • Rated current at 65°C
      26 A
    • Rated current at 70°C
      21 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      253 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      2
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      AC
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion flex­ible conductor
      16 mm²
    • Cross-sec­tion rigid conductor
      25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Power
    • Power dissip­a­tion at IN
      3.20 W
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Oper­ating temper­ature
      -25 - 40 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      4000
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CE241J
    PDF
    RoHS report CE241J
    PDF

    Downloads

    • Image CE241J  | Hager Africa

      Product Image CE241J

    • Product datasheet

      Image Hager Product data sheet CE241J  | Hager Africa

      Hager Product data sheet CE241J

      RCCB 2P 40A 100mA AC Class

      PDF
    • Manual

      Image Manual International 2014-10-14  | Hager Africa

      Manual International 2014-10-14

      PDF
      1,33 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      298,25 kB
    More documentation

    Discover more of this product range

      5
    • 1
      CP464J - RCCB 4P 63A 300mA AC Class S
      CP464J
      RCCB 4P 63A 300mA AC Class S
    • 2
      CE264J - RCCB 2P 63A 100mA AC Class
      CE264J
      RCCB 2P 63A 100mA AC Class
    • 3
      CE441J - RCCB 4P 40A 100mA AC Class
      CE441J
      RCCB 4P 40A 100mA AC Class
    • 4
      CE464J - RCCB 4P 63A 100mA AC Class
      CE464J
      RCCB 4P 63A 100mA AC Class
    • 5
      CD240J - 1-gang insulation box British Std snap-on for LFF71B, PC-ABS
      CD240J
      RCCB 2P 40A 30mA A Class

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group