The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Residual current circuit breakers (RCCB)
    • CDH540J
    EAN
    3250611622529
    Packaging
    1 Piece
    • Residual current circuit breakers (RCCB)

    RCCB 1P+N 40A 30mA A HI CDH540J

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 1P+N 40A 30mA A HI

    CDH540J

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P+N
    Elec­tric current
    • Rated current
      40 A
    • Rated residual oper­ating current Idn
      30 mA
    • Breaking and opening capa­city Idm
      1.25 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      10 kA
    • Rated current -25°C
      40 A
    • Rated current at -20°C
      40 A
    • Rated current -15°C
      40 A
    • Rated current -10°C
      40 A
    • Rated current -5°C
      40 A
    • Rated current at 0°C
      40 A
    • Rated current 5°C
      40 A
    • Rated current 10°C
      40 A
    • Rated current 15°C
      40 A
    • Rated current at 20°C
      40 A
    • Rated current 25°C
      40 A
    • Rated current 30°C
      40 A
    • Rated current 35°C
      40 A
    • Rated current at 40°C
      40 A
    • Rated current at 45°C
      40 A
    • Rated current at 50°C
      40 A
    • Rated current 55°C
      40 A
    • Rated current 60°C
      40 A
    • Rated current 65°C
      40 A
    • Rated current 70°C
      40 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      3.60 - 3.60 Nm
    • Nominal tight­ening torque down terminal
      3.60 - 3.60 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Dielec­tric strength value of power frequency
      2 kV
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated impulse with­stand voltage Uimp IEC 60947-3
      6000 V
    • Max. oper­ating voltage
      253 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      2
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    Power
    • Total power loss under IN
      3.31 W
    Use condi­tions
    • Max. Alti­tude
      2000 m
    • Oper­ating temper­ature
      -25 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      85 mm
    • Width
      36 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    Hager REACH declaration CDH540J
    PDF
    Hager RoHS report CDH540J
    PDF

    Downloads

    • Image CDH540J  | Hager Africa

      Product Image CDH540J

    • Product datasheet

      Image Hager Product data sheet CDH540J  | Hager Africa

      Hager Product data sheet CDH540J

      RCCB 1P+N 40A 30mA A HI

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-01-15

      PDF
      1,04 MB
    More documentation

    Discover more of this product range

      5
    • 1
      CEA463E - RCCB 4P 63A 100mA A Class
      CEA463E
      RCCB 4P 63A 100mA A Class
    • 2
      CCC516J - RCCB 1P+N 16A 10mA  AC
      CCC516J
      RCCB 1P+N 16A 10mA AC
    • 3
      CP464J - RCCB 4P 63A 300mA AC Class S
      CP464J
      RCCB 4P 63A 300mA AC Class S
    • 4
      CEA440E - RCCB 4P 40A 100mA A Class
      CEA440E
      RCCB 4P 40A 100mA A Class
    • 5
      CN240B - RCCB 2P 40A 100mA AC S Class
      CN240B
      RCCB 2P 40A 100mA AC S Class

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group