The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for commer­cial
    • BKIS system - wall-in­teg­rated sill-­type trunking duct
    • BRS0802I9011
    EAN
    4012740222747
    Packaging
    1 Piece
    • BKIS system - wall-in­teg­rated sill-­type trunking duct

    Internal corner lid for BRS lid 80mm of sheet steel in graphite black BRS0802I9011

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Internal corner lid for BRS lid 80mm of sheet steel in graphite black

    BRS0802I9011

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Lid width
      80 mm
    • Length
      80 mm
    Mater­ials
    • Colour
      Graphite black

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Installation trunking - series BRS (Steel) (english)
    PDF
    420,22 kB
    REACH declaration BRS0802I9011
    PDF
    RoHS report BRS0802I9011
    PDF

    Downloads

    • Image BRS0802I9011  | Hager Africa

      Product Image BRS0802I9011

    • Product datasheet

      Image Hager Product data sheet BRS0802I9011  | Hager Africa

      Hager Product data sheet BRS0802I9011

      Internal corner lid for BRS lid 80mm of sheet steel in graphite black

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      BKIS2513019016 - T-piece for BKIS two-line 12.5 mm drywall Steel RAL9016 Traffic White
      BKIS2513019016
      Side base for BKIS 25x130/230mm sheet steel traffic white
    • 2
      BKIS251305D9016 - Internal cover BKIS 25, 25 mm drywall, two-line, steel, traffic white RAL9016
      BKIS251305D9016
      Flat angle for BKIS 25x230mm lid 2x80mm steel traffic white
    • 3
      BKIS121303EVERZ - External C. BKIS 12,5, steel, galvanised
      BKIS121303EVERZ
      External C. BKIS 12, 5, steel, galvanised
    • 4
      BKIS251304E9016 - Side base BKIS 25x130/230 steel 2m RAL9016 for 25 mm drywall one/two-line
      BKIS251304E9016
      Internal C. BKIS 25 steel traffic white
    • 5
      BKIS121306D9016 - Flat angle BKIS 12.5x230 lid 2x80 steel traffic white RAL9016 two-line
      BKIS121306D9016
      Endcap BKIS 12, 5 2-c steel traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group