The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • ateha
    • ATA630009016
    The Hager Trunking 6x32 in traffic white provides discreet surface cable management for indoor residential and commercial installations. Its slim 6 x 32 mm profile and 2.1 m length suit tight spaces, while PVC construction delivers IK07 impact resistance and IP40 protection. RAL 9016 finish blends with interiors. Operating -5 to 65°C. Supplied without coupling, partitions or clips.
    EAN
    4012740017275
    Packaging
    46 Meters
    • ateha
    • Cable trunking systems - LFW
    • See more

    Universal cable entry plate IP44/54 pre-stamped sealable plastic 220x104x15 ATA630009016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Universal cable entry plate IP44/54 pre-stamped sealable plastic 220x104x15

    ATA630009016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Junc­tion box for install­a­tion duct 4 products available

    Complete your system

    • Junc­tion box for install­a­tion duct
    • ATA707599016

      Junction box 75x75mm for ATEHA trunking in traffic white

      €0.00  / *
    • ATA711599016

      Junction box 115x115mm for ATEHA trunking in traffic white

      €0.00  / *
    • ATA630599016

      Ceiling rose for ATHEA trunking in traffic white

      €0.00  / *
    • ATA630699016

      Ceiling rose DCL for ATHEA trunking in traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      6 mm
    • Width
      32 mm
    • Length
      2100 mm
    • Inner cross-sec­tion
      170 - 170 mm²
    Cover, door
    • Type of lid
      Premounted
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      0
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Treat­ment
      Untreated
    • RAL code
      9016
    • Colour
      Traffic white
    • Trans­parent
      No
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 65 °C
    Connectivity
    • Trunking coup­ling
      Without coup­ling
    Equip­ment
    • Number of parti­tions
      0
    • Number of plug­gable parti­tions
      0
    • Cable retaining clip included
      No
    • With protective film
      No
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Scope of delivery
    • Delivery on roll
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration ATA630009016
    PDF
    RoHS report ATA630009016
    PDF

    Downloads

    • Image ATA630009016  | Hager Africa

      Product Image ATA630009016

    • Product datasheet

      Image Hager Product data sheet ATA630009016  | Hager Africa

      Hager Product data sheet ATA630009016

      Trunking 6x32,traffic white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      335,44 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ATA123008014 - Trunking 12x30,L=2,1m,brown
      ATA123008014
      Trunking 12x30, L=2, 1m, brown
    • 2
      ATA207549016 - Internal corner for ATHEA trunking 20x75mm in traffic white
      ATA207549016
      Internal corner for ATHEA trunking 20x75mm in traffic white
    • 3
      ATA123009016 - Trunking 12x30,L=2,1m,traffic white
      ATA123009016
      Trunking 12x30, L=2, 1m, traffic white
    • 4
      ATA99050 - Cable retainers 20 pcs ATA width 75 click mounting ABS blue ATA 20x75
      ATA99050
      Cable retainers for ATA trunking with width 50mm, 30 pieces
    • 5
      ATA99030 - Cable retainers ATA trunking 50mm Click mounting ABS Blue Pack of 30
      ATA99030
      Cable retainers for ATA trunking with width 30mm, 50 pieces

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group