The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • ateha
    • ATA630599016
    EAN
    4012740008280
    Packaging
    1 Piece
    • ateha
    • Cable trunking systems - LFW
    • See more

    Ceiling rose for ATHEA trunking in traffic white ATA630599016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Ceiling rose for ATHEA trunking in traffic white

    ATA630599016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      60 mm
    Mater­ials
    • Material
      PC-ABS
    • Colour
      Traffic white
    • RAL code
      9016
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration ATA630599016
    PDF
    RoHS report ATA630599016
    PDF

    Downloads

    • Image ATA630599016  | Hager Africa

      Product Image ATA630599016

    • Product datasheet

      Image Hager Product data sheet ATA630599016  | Hager Africa

      Hager Product data sheet ATA630599016

      Ceiling rose for ATHEA trunking in traffic white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      335,44 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ATA123008014 - Trunking 12x30,L=2,1m,brown
      ATA123008014
      Trunking 12x30, L=2, 1m, brown
    • 2
      ATA207549016 - Internal corner for ATHEA trunking 20x75mm in traffic white
      ATA207549016
      Internal corner for ATHEA trunking 20x75mm in traffic white
    • 3
      ATA123009016 - Trunking 12x30,L=2,1m,traffic white
      ATA123009016
      Trunking 12x30, L=2, 1m, traffic white
    • 4
      ATA99050 - Cable retainers 20 pcs ATA width 75 click mounting ABS blue ATA 20x75
      ATA99050
      Cable retainers for ATA trunking with width 50mm, 30 pieces
    • 5
      ATA99030 - Cable retainers ATA trunking 50mm Click mounting ABS Blue Pack of 30
      ATA99030
      Cable retainers for ATA trunking with width 30mm, 50 pieces

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group