The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • Input products
    • KNX motion and occu­pancy sensors
    • 80960465
    EAN
    3250617154697
    Packaging
    1 Piece
    • KNX motion and occu­pancy sensors

    R.x Cover for KNX (TP+EASY) Movement detector module, black 80960465

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    R.x Cover for KNX (TP+EASY) Movement detector module, black

    80960465

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    80262160
    80262160
    R.x KNX (TP+EASY) Movement detector module 1, 10m
    Add to a list
    Add to a list
    80262260
    80262260
    R.x KNX (TP+EASY) Movement detector module 2, 20m
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 2 products available

    Referenced by

    • 80262160

      R.x KNX (TP+EASY) Movement detector module 1, 10m

      €0.00  / *
    • 80262260

      R.x KNX (TP+EASY) Movement detector module 2, 20m

      €0.00  / *

    Technical properties

    Connectivity
    • With bus system KNX radio
      No
    Dimen­sions
    • Diameter
      58 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Black
    • RAL code
      Similar to RAL 9005
    • Material
      Ther­mo­plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 80960465
    PDF
    RoHS report 80960465
    PDF

    Downloads

    • Image 80960465  | Hager Africa

      Product Image 80960465

    • Product datasheet

      Image Hager Product data sheet 80960465  | Hager Africa

      Hager Product data sheet 80960465

      R.x Cover for KNX (TP+EASY) Movement detector module, black

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      85346185 - KNX radio motion detector 2.2 m quicklink 90-180° 5-1000 lx pure white
      85346185
      KNX radio motion det. comf 2.2 m quicklink, S.1/B.3/B.7, ant., matt
    • 2
      85346188 - Connection cable 5 m Schuko angled plug/socket 3-pole 16A 230V
      85346188
      KNX radio motion det. comf 2.2 m quicklink, S.1/B.3/B.7, p. white, matt, plastic
    • 3
      85346182 - KNX Touch Control TFT with integrated bus coupling, 6 keys, Black Glossy
      85346182
      KNX radio motion det. comf 2.2 m quicklink, S.1, white glossy
    • 4
      85346189 - KNX Radio Motion Detector 2.2 m quicklink, 90-180° S.1 White Glossy
      85346189
      KNX radio motion det. comf 2.2 m quicklink, S.1/B.3/B.7, p. white glossy
    • 5
      85346183 - KNX radio motion det. comf 2.2 m quicklink, S.1/B.7, al., matt, lacq.
      85346183
      KNX radio motion det. comf 2.2 m quicklink, S.1/B.7, al., matt, lacq.

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group