The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Building auto­ma­tion
    • Input products
    • KNX motion and occu­pancy sensors
    • 80960460
    EAN
    3250617154673
    VPE
    1 piece
    • KNX motion and occu­pancy sensors

    R.x Cover for KNX (TP+EASY) Movement detector module, polar white 80960460

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    R.x Cover for KNX (TP+EASY) Movement detector module, polar white

    80960460

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.must_have_products.title

    Previous
    Previous
    80262160
    80262160
    R.x KNX (TP+EASY) Movement detector module 1, 10m
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button
    80262260
    80262260
    R.x KNX (TP+EASY) Movement detector module 2, 20m
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 2 product.page.accessories.products-available

    product.page.accessories.referenced_by.title

    • 80262160

      R.x KNX (TP+EASY) Movement detector module 1, 10m

      €0.00  / *
    • 80262260

      R.x KNX (TP+EASY) Movement detector module 2, 20m

      €0.00  / *

    Technical characteristics

    Connectivity
    • With bus system KNX radio
      No
    Dimen­sions
    • Diameter
      58 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Material
      Ther­mo­plastic

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 80960460
    PDF
    RoHS report 80960460
    PDF

    Downloads

    • Image 80960460  | Hager UK

      Product Image 80960460

    • GeneratedProductDatasheet

      Image Hager Product data sheet 80960460  | Hager UK

      Hager Product data sheet 80960460

      R.x Cover for KNX (TP+EASY) Movement detector module, polar white

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      EE825 - Corner Bracket for Motion Detector EE820 - white
      EE825
      Corner Bracket for Motion Detector EE820 - white
    • 2
      EE827 - KNX RF 4-channel remote 868.3 MHz, 100 m range, IP50, 5-year battery
      EE827
      Ceiling Mounting Bracket for Motion Detector EE820 - White
    • 3
      EE855 - Corner Bracket for Motion Detector EE840/860/870 White
      EE855
      Corner Bracket for Motion Detector EE840/860/870 White
    • 4
      EE856 - quadro.system enclosure fan 32W 240 m3/h IP54 RAL7035 250x250x121mm
      EE856
      Corner Bracket for Motion Detector EE841/861/871 - Anthracite
    • 5
      EEK005 - Backbox accessory for Surface BESA detectors
      EEK005
      Backbox accessory for Surface BESA detectors

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group