The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Energy manage­ment and monit­oring
  • Heating manage­ment
  • Elec­tric heating
  • 60060
  • Modular devices
  • Energy manage­ment and monit­oring

Universal load shedder 3 rotary channels, 3 modules 60060

EAN
3542220600600
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Universal load shedder 3 rotary channels, 3 modules

60060

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Frequency
  • Frequency
    50 - 50 Hz
Capa­city
  • Number of modules
    3
Use condi­tions
  • Oper­ating temper­ature
    0 - +50 °C
  • Stor­age/trans­port temper­ature
    -20 - +60 °C
Dimen­sions
  • Height
    80 mm
  • Width
    52 mm
  • Depth
    60 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration 60060
PDF
RoHS report 60060
PDF

Downloads

  • Image 60060  | Hager Africa

    Product Image 60060

  • Product datasheet

    Image Hager Product data sheet 60060  | Hager Africa

    Hager Product data sheet 60060

    Universal load shedder 3 rotary channels, 3 modules

    PDF
More documentation

Discover more of this product range

    3
  • 1
    TRC301B - Radio Window contact battery-powered, KNX, Quicklink, White
    TRC301B
    Radio Window contact battery-powered, KNX, Quicklink, White
  • 2
    60051 - Load shedder 2 rotary channels 230V, 2 modules
    60051
    Load shedder 2 rotary channels 230V, 2 modules
  • 3
    ED183 - Intensity relay
    ED183
    Intensity relay

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group