The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Twilight switches and accessories
    • 4505
    The Hager Light switch enhanced 16A compact is a dusk-to-dawn controller for 230 V lighting. Its integrated light sensor (5-1000 lx, adjustable 2-1000 lx) with 120 s on/off delay prevents nuisance switching. Supports up to 2300 W incandescent/halogen or 2000 VA fluorescent. Compact for wall, mast or flush mounting. 230 V ±10% supply, 1NO contact, screw terminals for 1-4 mm², compatible with motion sensors.
    EAN
    3542220045050
    Packaging
    1 Piece
    • Twilight switches and accessories
    • Light manage­ment
    • See more

    Combined fuse carrier 1P 20A 380V 10x38 cartridge toggle 1 module 4505

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Combined fuse carrier 1P 20A 380V 10x38 cartridge toggle 1 module

    4505

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • 230 V incan­des­cent and halogen lamp
      2300 W
    • Power incan­des­cent lamp
      2300 - 2300 W
    Settings
    • Switch off delay time
      120 s
    • Switch on delay time
      120 s
    Use condi­tions
    • Stor­age/trans­port temper­ature
      -30 - +60 °C
    • Oper­ating temper­ature
      -25 - +45 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 4 mm²
    • Cross-sec­tion rigid conductor
      1 - 4 mm²
    • Conductor cross-sec­tion
      1 - 4 mm²
    • Type of contacts
      1NO
    Texts
    • Install­a­tion mode
      With pipe clamp for mast fixing, Install­a­tion possible on flush-­mounted box, For wall and mast assembly
    • Type of connec­tion
      With screw terminals
    Elec­tric current
    • Switching current
      10 A
    Dimen­sions
    • Height
      95 mm
    • Width
      80 mm
    • Depth
      42.50 mm
    Lighting
    • Bright­ness meas­uring range
      5 - 1000 lx
    • Max. load fluor­es­cent lamp
      2000 VA
    • Photo­cell sens­it­ivity
      2 - 1000 lx
    Power supply
    • Supply voltage
      230 V +/- 10%
    Controls and indic­ators
    • Applic­able with move­ment sensor
      Yes
    Detec­tion
    • Type of sensor
      Light sensor integ­rated
    Cable
    • Cable length
      0.10 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 4505
    PDF
    RoHS report 4505
    PDF

    Downloads

    • Image 4505  | Hager Africa

      Product Image 4505

    • Product datasheet

      Image Hager Product data sheet 4505  | Hager Africa

      Hager Product data sheet 4505

      Light switch enhanced 16A, compact

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-02-13  | Hager Africa

      Declaration of conformity International 2023-02-13

      PDF
      312,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EE701 - Compact twilight switch basic 8A
      EE701
      Compact twilight switch basic 8A
    • 2
      4504 - Light switch with integrated photocell 230V 10A 5-1000 lx 1NO
      4504
      Light switch 8A, compact basic
    • 3
      EEN100 - Multifunction meter LCD 0-9999 A 45-65 Hz 96x96 Flush/Surface IP51
      EEN100
      Twilight switch 1 channel, 1M, wall mounted cell
    • 4
      EEN003 - Cell for twilight switch, wall mounted
      EEN003
      Cell for twilight switch, wall mounted
    • 5
      EE702 - Compact twilight switch enhanced 16A
      EE702
      Compact twilight switch enhanced 16A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group