The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Twilight switches and accessories
    • 4504
    The Hager compact basic 8A light switch with integrated photocell automates lighting based on ambient brightness. Operating at 230 V/50-60 Hz, it handles up to 1000 W incandescent/halogen or 400 VA fluorescent. Adjustable 10-30 lx sensitivity with 40 s on and 120 s off delays reduces nuisance switching. 1NO contact, screw terminals, 1-4 mm² wiring. Wall, mast or flush-box mounting; works with motion sensors. Ideal for outdoor lighting.
    EAN
    3542220045043
    Packaging
    1 Piece
    • Twilight switches and accessories
    • Light manage­ment
    • See more

    Light switch with integrated photocell 230V 10A 5-1000 lx 1NO 4504

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Light switch with integrated photocell 230V 10A 5-1000 lx 1NO

    4504

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • 230 V incan­des­cent and halogen lamp
      1000 W
    • Power incan­des­cent lamp
      1000 - 1000 W
    Settings
    • Switch off delay time
      120 s
    • Switch on delay time
      40 s
    Use condi­tions
    • Stor­age/trans­port temper­ature
      -30 - +60 °C
    • Oper­ating temper­ature
      -25 - +45 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 4 mm²
    • Cross-sec­tion rigid conductor
      1 - 4 mm²
    • Conductor cross-sec­tion
      1 - 4 mm²
    • Type of contacts
      1NO
    Texts
    • Install­a­tion mode
      With pipe clamp for mast fixing, Install­a­tion possible on flush-­mounted box, For wall and mast assembly
    • Type of connec­tion
      With screw terminals
    Elec­tric current
    • Switching current
      8 A
    Dimen­sions
    • Height
      95 mm
    • Width
      80 mm
    • Depth
      42.50 mm
    Lighting
    • Bright­ness meas­uring range
      10 - 30 lx
    • Max. load fluor­es­cent lamp
      400 VA
    • Photo­cell sens­it­ivity
      10 - 30 lx
    Power supply
    • Supply voltage
      230 V +/- 10%
    Controls and indic­ators
    • Applic­able with move­ment sensor
      Yes
    Detec­tion
    • Type of sensor
      Light sensor integ­rated
    Cable
    • Cable length
      0.10 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 4504
    PDF
    RoHS report 4504
    PDF

    Downloads

    • Image 4504  | Hager Africa

      Product Image 4504

    • Product datasheet

      Image Hager Product data sheet 4504  | Hager Africa

      Hager Product data sheet 4504

      Light switch 8A, compact basic

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-02-13  | Hager Africa

      Declaration of conformity International 2023-02-13

      PDF
      312,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EE701 - Compact twilight switch basic 8A
      EE701
      Compact twilight switch basic 8A
    • 2
      4505 - Combined fuse carrier 1P 20A 380V 10x38 cartridge toggle 1 module
      4505
      Light switch enhanced 16A, compact
    • 3
      EEN101 - Twilight switch 1 channel, 1M, flush mounted cell
      EEN101
      Twilight switch 1 channel, 1M, flush mounted cell
    • 4
      EEN002 - Cell for twilight switch, flush mounted
      EEN002
      Cell for twilight switch, flush mounted
    • 5
      EE702 - Compact twilight switch enhanced 16A
      EE702
      Compact twilight switch enhanced 16A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group