The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building auto­ma­tion
  • Radio products
  • Actu­at­ors, controls, gate­ways, …
  • 27229909
  • Building auto­ma­tion

Radio wall-transmitter 2gang flat quicklink, S.1/B.3/B.7, p. white glossy 27229909

EAN
4011334487463
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Radio wall-transmitter 2gang flat quicklink, S.1/B.3/B.7, p. white glossy

27229909

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Voltage
  • Oper­ating voltage
    3 - 3 V
Equip­ment
  • Number of chan­nels
    2
Use condi­tions
  • Oper­ating temper­ature
    0 - 55 °C
Mater­ials
  • Colour
    Polar white
Safety
  • Ingress Protec­tion (IP) class
    IP20
Texts
  • Install­a­tion mode
    Mounting with frames on even surface, e.g. also for exten­sion of combin­a­tions, Screw fastening via supporting plate possible

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report 27229909
PDF
Hager REACH declaration 27229909
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet 27229909  | Hager Africa

    Hager Product data sheet 27229909

    Radio wall-transmitter 2gang flat quicklink, S.1/B.3/B.7, p. white glossy

    PDF
  • Declaration of conformity

    Image Declaration of Conformity  | Hager Africa

    Declaration of Conformity

    Declaration of conformity International 2021-09-14

    PDF
    306,69 kB
    Image Declaration of Conformity  | Hager Africa

    Declaration of Conformity

    Declaration of conformity International 2021-09-14

    PDF
    307,99 kB
More documentation

Discover more of this product range

    5
  • 1
    TRE221 - Module 1 output for shutter/blind 10A IP55 KNX radio QL
    TRE221
    Module 1 output for shutter/blind 10A IP55 KNX radio QL
  • 2
    TRB201 - Module 1 output 16A flush mounted KNX
    TRB201
    Module 1 output 16A flush mounted KNX
  • 3
    TRC301B - Radio Window contact battery-powered, KNX, Quicklink, White
    TRC301B
    Radio Window contact battery-powered, KNX, Quicklink, White
  • 4
    TRB302B - Module 2 inputs flush mounted 230V KNX QL
    TRB302B
    Module 2 inputs flush mounted 230V KNX QL
  • 5
    WXF094 - Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 4gang
    WXF094
    Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 4gang

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group