Frame with large cut-out, grounded concrete structured 13096020
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Transition adapter for domestic switching devices 3 products available -
Time switch for bus system 4 products available -
Movement sensor for bus system 4 products available -
Touch rocker for bus system 6 products available
Complete your system
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourConcrete grey
-
RAL codeSimilar to RAL 7023
-
Surface finishMatt
-
MaterialConcrete
Dimensions
-
Height154.20 mm
-
Width95.20 mm
-
Depth9.90 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 13096020
Frame with large cut-out, grounded concrete structured
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1231
PDF379,04 kB
More documentation