Frame 1gang, R.1, red trans./black glossy, acrylic 10112344
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Time switch for bus system 4 products available -
Touch rocker for bus system 6 products available -
Touch sensor for bus system 2 products available -
Bus coupler for bus system 1 products available
Complete your system
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourRed
-
RAL code3003
-
Surface finishGlossy
-
MaterialAcrylic
-
TreatmentUntreated
Dimensions
-
Height81.20 mm
-
Width81.20 mm
-
Depth9.90 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation