The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Consumer units
    • Volta consumer units
    • VF8101
    EAN
    3250619925356
    Packaging
    1 Piece
    • Volta consumer units

    Volta 2Row 7W 1RCD - 2x6A Ltg. RCBOs VF8101

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Volta 2Row 7W 1RCD - 2x6A Ltg. RCBOs

    VF8101

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available
    • Cross-­con­nector for terminal block 1 products available
    • Push-in terminal 11 products available
    • Accessor­ies/s­pare parts for terminals 1 products available
    • Cover strip 2 products available

    Complete your system

    • Lock system
    • Cross-­con­nector for terminal block
    • Push-in terminal
    • Accessor­ies/s­pare parts for terminals
    • Cover strip
    • VZ302N

      Key lock, Volta, standard, for installation in door handle

      €0.00  / *
    • KN99N

      Terminal, QC, neutral, jumper, 1 Set=10piece

      €0.00  / *
    • KN99E

      Terminal, QC, earth, jumper, 1 Set=10piece

      €0.00  / *
    • KN26N

      Terminal, QuickConnect, neutral, 26 connections

      €0.00  / *
    • KN26E

      Terminal, QuickConnect, earth, 26 connections

      €0.00  / *
    • KN22N

      Terminal, QuickConnect, neutral, 22 connections

      €0.00  / *
    • KN22E

      Terminal, QuickConnect, earth, 22 connections

      €0.00  / *
    • KN18N

      Terminal, QuickConnect, neutral, 18 connections

      €0.00  / *
    • KN18E

      Terminal, QuickConnect, earth, 18 connections

      €0.00  / *
    • KN14N

      Terminal, QuickConnect, neutral, 14 connections

      €0.00  / *
    • KN14E

      Terminal, QuickConnect, earth, 14 connections

      €0.00  / *
    • KN10N

      Terminal, QuickConnect, neutral, 10 connections

      €0.00  / *
    • KN06N

      Terminal, QuickConnect, neutral, 6 connections

      €0.00  / *
    • KN00A

      Terminal carrier, QC, universal adapter

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      24
    Dimen­sions
    • Height
      505.50 mm
    • Width
      348 mm
    • Depth
      94.50 mm
    • Built-in width
      314 mm
    • Built-in depth
      89 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Snap on lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    REACH declaration VF8101
    PDF
    RoHS report VF8101
    PDF

    Downloads

    • Product image

      Image VF8101  | Hager

      Product Image VF8101

    • Product datasheet

      Image Hager Product data sheet VF8101  | Hager

      Hager Product data sheet VF8101

      Volta 2Row 7W 1RCD - 2x6A Ltg. RCBOs

      PDF
    • BIM Revit objects

      Image Range:VOLTA-Enclosures_Flush_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:VOLTA-Enclosures_Flush_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,16 MB
      Image Range:VOLTA-Enclosures_Flush_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:VOLTA-Enclosures_Flush_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,15 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      150,14 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      347,58 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VF10101 - Volta 4Row 7W 1RCD - 2x6A Ltg. RCBOs
      VF10101
      Volta 4Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 2
      VF10101SPD - Volta 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      VF10101SPD
      Volta 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    • 3
      VF8101SPD - Volta 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      VF8101SPD
      Volta 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    • 4
      VF9101 - Volta 3Row 7W 1RCD - 2x6A Ltg. RCBOs
      VF9101
      Volta 3Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 5
      VF9101SPD - Volta 3Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      VF9101SPD
      Volta 3Row 7W 1RCD - 2x6A Ltg. RCBOs SPD

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland