The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Volta and accessories
    • VZ302N
    catalog.pageproduct.product.info.ean
    3250616667709
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Volta and accessories

    Key lock,Volta,standard, for installation in door handle VZ302N

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Key lock,Volta,standard, for installation in door handle

    VZ302N

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Compat­ib­ility
    • Suit­able for enclosure type
      Flush-­mounted, Hollow-wall-­mounted, Surface-­mounted
    Dimen­sions
    • Height
      11 mm
    • Width
      11 mm
    • Depth
      20 mm
    Safety
    • Locking type
      Barrel lock, Key lock

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP document en-GB 2024-07-09
    PDF
    346,23 kB
    REACH declaration VZ302N
    PDF
    RoHS report VZ302N
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div VZ302N

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet VZ302N

      Key lock,Volta,standard, for installation in door handle

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-08-07

      PDF
      366,52 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2024-11-08

      PDF
      250,15 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      626,47 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 2
      P032F - Cover strips, universal, for 1 module
      P032F
      Cover strips, universal, for 1 module
    • 3
      VU12IE - Encl.,Volta,flush,1x12MOD,IP30,Version ireland
      VU12IE
      Encl., Volta, flush, 1x12MOD, IP30, Version ireland
    • 4
      VU24IE - Encl.,Volta,flush,2x12MOD,IP30,Version ireland
      VU24IE
      Encl., Volta, flush, 2x12MOD, IP30, Version ireland
    • 5
      VU36IE - Encl.,Volta,flush,3x12MOD,IP30,Version ireland
      VU36IE
      Encl., Volta, flush, 3x12MOD, IP30, Version ireland

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland