The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 63A
  • Volta and accessories
  • VU36IE
  • Distri­bu­tion systems

Encl.,Volta,flush,3x12MOD,IP30,Version ireland VU36IE

EAN
3250616615335
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Encl.,Volta,flush,3x12MOD,IP30,Version ireland

VU36IE

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Door/­op­er­ating panel 2 products available
  • Single- and multi-­pole 1 products available
  • Cover strip 2 products available
  • Lock system 1 products available
  • Quick­-re­lease fastener for housing covers 1 products available

Complete your system

  • Door/­op­er­ating panel
  • Single- and multi-­pole
  • Cover strip
  • Lock system
  • Quick­-re­lease fastener for housing covers
  • VZ133N

    Door, Volta, flush/Hollow wall, transparent, 3rows

    0.00 €  / *
  • VZ103N

    Door frame, Volta, 3rows, with Door, RAL 9010

    0.00 €  / *
  • VZ428

    Terminal, Volta, additional terminal, 3Ph+N, 63A

    0.00 €  / *
  • P031F

    Cover strips, universal, for 1/2 module

    0.00 €  / *
  • P032F

    Cover strips, universal, for 1 module

    0.00 €  / *
  • VZ303

    VOLTA LOOK FOR STANDARD DOOR HANDLE

    0.00 €  / *
  • VZ225N

    Locking bolt, Volta, for Cover, spare part

    0.00 €  / *

Technical properties

Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Flush mounting
Elec­tric current
  • Rated current
    63 A
Power
  • Maximum power loss per cabinet at ΔT=20K
    22.50 W
Equip­ment
  • Number of rails
    3
  • Number of rows
    3
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    No
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    36
  • Number of half modules terminals per rail
    72
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    630.50 mm
  • Width
    348 mm
  • Depth
    94.50 mm
  • Built-in height
    615 mm
  • Built-in width
    335 mm
  • Built-in depth
    90 mm
  • Number of width units
    12
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Connectivity
  • Mounting type
    Screw mounting
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
  • Ultra­vi­olet-res­istant
    Yes
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Ingress Protec­tion (IP) class
    IP30
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    650 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VU36IE
PDF
Hager RoHS report VU36IE
PDF

Downloads

  • Product image

    Image VU36IE  | Hager

    Product Image VU36IE

  • Product datasheet

    Image Hager Product data sheet VU36IE  | Hager

    Hager Product data sheet VU36IE

    Encl.,Volta,flush,3x12MOD,IP30,Version ireland

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-16

    PDF
    359,72 kB
    Image Declaration of conformity International 2023-08-07  | Hager

    Declaration of conformity International 2023-08-07

    PDF
    366,52 kB
More documentation

Discover more of this product range

    5
  • 1
    VZ102N - Door frame,Volta,2rows,with Door,RAL 9010
    VZ102N
    Door frame, Volta, 2rows, with Door, RAL 9010
  • 2
    VZ103N - Door frame,Volta,3rows,with Door,RAL 9010
    VZ103N
    Door frame, Volta, 3rows, with Door, RAL 9010
  • 3
    VZ225N - Locking bolt,Volta,for Cover,spare part
    VZ225N
    Locking bolt, Volta, for Cover, spare part
  • 4
    VZ134N - Door,Volta,flush/Hollow wall,transparent,4rows
    VZ134N
    Door, Volta, flush/Hollow wall, transparent, 4rows
  • 5
    VZ302N - Key lock,Volta,standard, for installation in door handle
    VZ302N
    Key lock, Volta, standard, for installation in door handle

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland