The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Volta and accessories
    • VU12IE
    catalog.pageproduct.product.info.ean
    3250616615311
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Volta and accessories

    Encl.,Volta,flush,1x12MOD,IP30,Version ireland VU12IE

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Encl.,Volta,flush,1x12MOD,IP30,Version ireland

    VU12IE

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.associated-products

    • Cover strip 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Cover strip
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      catalog.pageproduct.attribute_boolean.no
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Power
    • Maximum power loss per cabinet at ΔT=20K
      12 W
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      catalog.pageproduct.attribute_boolean.no
    • Has neutral terminal block
      catalog.pageproduct.attribute_boolean.no
    • Has earthing terminal block
      catalog.pageproduct.attribute_boolean.yes
    • Has mounting plate
      catalog.pageproduct.attribute_boolean.no
    Capa­city
    • Number of modules
      12
    • Number of half modules terminals per rail
      24
    Func­tions
    • With conduit inlets
      catalog.pageproduct.attribute_boolean.yes
    Dimen­sions
    • Height
      356 mm
    • Width
      348 mm
    • Depth
      94.50 mm
    • Built-in height
      340 mm
    • Built-in width
      335 mm
    • Built-in depth
      90 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      catalog.pageproduct.attribute_boolean.no
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      catalog.pageproduct.attribute_boolean.yes
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP30

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VU12IE
    PDF
    RoHS report VU12IE
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div VU12IE

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet VU12IE

      Encl.,Volta,flush,1x12MOD,IP30,Version ireland

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      359,72 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-08-07

      PDF
      366,52 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      626,47 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 2
      P032F - Cover strips, universal, for 1 module
      P032F
      Cover strips, universal, for 1 module
    • 3
      VZ302N - Key lock,Volta,standard, for installation in door handle
      VZ302N
      Key lock, Volta, standard, for installation in door handle
    • 4
      VU24IE - Encl.,Volta,flush,2x12MOD,IP30,Version ireland
      VU24IE
      Encl., Volta, flush, 2x12MOD, IP30, Version ireland
    • 5
      VU36IE - Encl.,Volta,flush,3x12MOD,IP30,Version ireland
      VU36IE
      Encl., Volta, flush, 3x12MOD, IP30, Version ireland

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland