The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Consumer units
  • Volta consumer units
  • VF10101
  • Distri­bu­tion systems

Volta 4Row 7W 1RCD - 2x6A Ltg. RCBOs VF10101

EAN
3250619925714
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Volta 4Row 7W 1RCD - 2x6A Ltg. RCBOs

VF10101

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • See more (22)
    • Push-in terminal 12 products available
    • Quick­-re­lease fastener for housing covers 1 products available
    • Door/­op­er­ating panel 2 products available
    • Cover strip 3 products available
    • Accessor­ies/s­pare parts for terminals 2 products available
    • Cross-­con­nector for terminal block 1 products available

    Complete your system

    • Push-in terminal
    • Quick­-re­lease fastener for housing covers
    • Door/­op­er­ating panel
    • Cover strip
    • Accessor­ies/s­pare parts for terminals
    • Cross-­con­nector for terminal block
    • Lock system
    • KN99E

      Terminal, QC, earth, jumper, 1 Set=10piece

      0.00 €  / *
    • KN26N

      Terminal, QuickConnect, neutral, 26 connections

      0.00 €  / *
    • KN26E

      Terminal, QuickConnect, earth, 26 connections

      0.00 €  / *
    • KN22N

      Terminal, QuickConnect, neutral, 22 connections

      0.00 €  / *
    • KN22E

      Terminal, QuickConnect, earth, 22 connections

      0.00 €  / *
    • KN18N

      Terminal, QuickConnect, neutral, 18 connections

      0.00 €  / *
    • KN18E

      Terminal, QuickConnect, earth, 18 connections

      0.00 €  / *
    • KN14N

      Terminal, QuickConnect, neutral, 14 connections

      0.00 €  / *
    • KN14E

      Terminal, QuickConnect, earth, 14 connections

      0.00 €  / *
    • KN10N

      Terminal, QuickConnect, neutral, 10 connections

      0.00 €  / *
    • KN06N

      Terminal, QuickConnect, neutral, 6 connections

      0.00 €  / *
    • KN06E

      Terminal, QC, earth, 6 connections

      0.00 €  / *
    • VZ225N

      Locking bolt, Volta, for Cover, spare part

      0.00 €  / *
    • VZ134N

      Door, Volta, flush/Hollow wall, transparent, 4rows

      0.00 €  / *
    • VZ104N

      Door frame, Volta, 4rows, with Door, RAL 9010

      0.00 €  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      0.00 €  / *
    • P031F

      Cover strips, universal, for 1/2 module

      0.00 €  / *
    • P032F

      Cover strips, universal, for 1 module

      0.00 €  / *
    • VZ711

      Temrinal base, volta, for distributor size 12M, golf, vector, accessory

      0.00 €  / *
    • KN00A

      Terminal carrier, QC, universal adapter

      0.00 €  / *
    • KN99N

      Terminal, QC, neutral, jumper, 1 Set=10piece

      0.00 €  / *
    • VZ302N

      Key lock, Volta, standard, for installation in door handle

      0.00 €  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current
      63 A
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • With lock
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      48
    Dimen­sions
    • Height
      755 mm
    • Width
      348 mm
    • Depth
      94.50 mm
    • Built-in depth
      89 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Snap on lock
    • Glow wire test
      650 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-07-09
    PDF
    346,23 kB
    Hager REACH declaration VF10101
    PDF
    Hager RoHS report VF10101
    PDF

    Downloads

    • Product image

      Image VF10101  | Hager

      Product Image VF10101

    • Product datasheet

      Image Hager Product data sheet VF10101  | Hager

      Hager Product data sheet VF10101

      Volta 4Row 7W 1RCD - 2x6A Ltg. RCBOs

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      150,14 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VF10101SPD - Volta 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      VF10101SPD
      Volta 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    • 2
      VF8101 - Volta 2Row 7W 1RCD - 2x6A Ltg. RCBOs
      VF8101
      Volta 2Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 3
      VF8101SPD - Volta 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      VF8101SPD
      Volta 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    • 4
      VF9101 - Volta 3Row 7W 1RCD - 2x6A Ltg. RCBOs
      VF9101
      Volta 3Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 5
      VF9101SPD - Volta 3Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      VF9101SPD
      Volta 3Row 7W 1RCD - 2x6A Ltg. RCBOs SPD

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland