The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 160A
    • Vega enclos­ures
    • VB318W
    EAN
    3250611019817
    Packaging
    1 Piece
    • Vega enclos­ures

    Small distributor,vega,surface,3row,54M,IP40,QC-terminal,PE,transparent door VB318W

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,vega,surface,3row,54M,IP40,QC-terminal,PE,transparent door

    VB318W

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 1 products available
    • Lock system 2 products available
    • Compon­ents for arrange­ment/baying system 1 products available

    Complete your system

    • Door/­op­er­ating panel
    • Lock system
    • Compon­ents for arrange­ment/baying system
    • VZ318P

      Door, vega, white, 54M, 3row, including door hinges

      €0.00  / *
    • VZ310TVB

      Key lock, vega, type 1242E, 2 keys, for transparent doors, 1-4row

      €0.00  / *
    • VZ310PVB

      Key lock, vega, type 1242E, 2 keys, for white doors, 1-4row

      €0.00  / *
    • VZ005VB

      Kit for connection, vega, horizontal, internal wiring, for 1-4 row enclosure

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • Number of rails
      3
    • Number of rows
      3
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      54
    Dimen­sions
    • Height
      625 mm
    • Width
      400 mm
    • Depth
      146 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      1
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Poly­styrene (PS)
    • RAL code
      9010
    • Colour
      White
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VB318W
    PDF
    RoHS report VB318W
    PDF

    Downloads

    • Product image

      Image VB318W  | Hager

      Product Image VB318W

    • Product datasheet

      Image Hager Product data sheet VB318W  | Hager

      Hager Product data sheet VB318W

      Small distributor,vega,surface,3row,54M,IP40,QC-terminal,PE,transparent door

      PDF
    • Installation manual

      Image Installation manual en-GB 2026-09-03  | Hager

      Installation manual en-GB 2026-09-03

      PDF
      8,69 MB
    • BIM Revit objects

      Image Range:VEGA-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:VEGA-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,17 MB
      Image Range:VEGA-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:VEGA-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,17 MB
    • Product certificate

      Image Product certificate International 2024-03-19  | Hager

      Product certificate International 2024-03-19

      PDF
      3,01 MB
      Image Product certificate en-GB, fr-FR 2019-01-16  | Hager

      Product certificate en-GB, fr-FR 2019-01-16

      PDF
      925,70 kB
      Image Product certificate en-GB, fr-FR 2019-01-16  | Hager

      Product certificate en-GB, fr-FR 2019-01-16

      PDF
      931,80 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-09-13  | Hager

      Declaration of conformity International 2023-09-13

      PDF
      321,32 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      472,58 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ310TVB - Key lock,vega,type 1242E,2 keys,for transparent doors,1-4row
      VZ310TVB
      Key lock, vega, type 1242E, 2 keys, for transparent doors, 1-4row
    • 2
      VB118J - Small distributor,vega,surface,1row,18M,IP40,brass-terminal,PE,white door
      VB118J
      Small distributor, vega, surface, 1row, 18M, IP40, brass-terminal, PE, white door
    • 3
      VB418W - Small distributor,vega,surface,4row,72M,IP40,QC-terminal,PE,transparent door
      VB418W
      Small distributor, vega, surface, 4row, 72M, IP40, QC-terminal, PE, transparent door
    • 4
      VB218W - Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door
      VB218W
      Small distributor, vega, surface, 2row, 36M, IP40, QC-terminal, PE, transparent door
    • 5
      VZ318P - Door,vega,white,54M,3row,including door hinges
      VZ318P
      Door, vega, white, 54M, 3row, including door hinges

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland