Sm.distr,vega,surface,36M,transp.door • VB218W | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalogue
            • Distri­bu­tion systems
            • Enclos­ures up to 160A
            • Vega enclos­ures
            • VB218W
            VB218W - Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door
            VB218W - Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door

            Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door

            VB218W

            VB218W - Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door
            VB218W - Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door
            • Distri­bu­tion systems

            Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door VB218W

            EAN
            3250611019794
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Door/­op­er­ating panel 2 products available
            • Lock system 2 products available
            • Compon­ents for arrange­ment/baying system 2 products available

            Complete your system

            • Door/­op­er­ating panel
            • Lock system
            • Compon­ents for arrange­ment/baying system
            • VZ218P

              Door,vega,white,36M,2row,including door hinges

              0.00 €  / *
              Add to a list
              Add to a list
            • VZ218T

              Door,vega,transparent,36M,2row,including door hinges

              0.00 €  / *
              Add to a list
              Add to a list
            • VZ310PVB

              Key lock,vega,type 1242E,2 keys,for white doors,1-4row

              0.00 €  / *
              Add to a list
              Add to a list
            • VZ310TVB

              Key lock,vega,type 1242E,2 keys,for transparent doors,1-4row

              0.00 €  / *
              Add to a list
              Add to a list
            • VZ005VB

              Kit for connection,vega,horizontal,internal wiring,for 1-4 row enclosure

              0.00 €  / *
              Add to a list
              Add to a list
            • VZ006VB

              Kit for connection,vega,vertical,internal wiring,for 1-4 row enclosure

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Install­a­tion, mounting
            • Mounting on
              Surface mounting
            Elec­tric current
            • Rated current
              90 A
            Equip­ment
            • Number of rails
              2
            • Number of rows
              2
            • With lock
              No
            • Has neutral terminal block
              No
            • Has earthing terminal block
              Yes
            • Has mounting plate
              No
            Capa­city
            • Number of modules
              36
            Dimen­sions
            • Height
              475 mm
            • Width
              400 mm
            • Depth
              146 mm
            • Number of width units
              18
            Cover, door
            • Number of cabinet doors
              1
            • Number of locks
              1
            • Door/­cover is trans­parent
              Yes
            Mater­ials
            • Material
              Poly­styrene (PS)
            • RAL code
              9010
            • Colour
              White
            Safety
            • Impact resist­ance IK
              IK07
            • Ingress Protec­tion (IP) class
              IP40
            • Locking type
              Snap on lock, Without lock
            • Glow wire test
              650 °C

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            REACH declaration VB218W (english)
            PDF
            103,10 kB
            RoHS declaration VB218W (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image VB218W  | Hager

              Product Image VB218W

            • Installation manual

              Image Installation manual International 2015-07-13  | Hager

              Installation manual International 2015-07-13

              PDF
              7,72 MB
            • Product certificate

              Image Product certificate International 2024-03-19  | Hager

              Product certificate International 2024-03-19

              PDF
              3,01 MB
              Image Product certificate en-GB, fr-FR 2019-01-16  | Hager

              Product certificate en-GB, fr-FR 2019-01-16

              PDF
              925,70 kB
              Image Product certificate en-GB, fr-FR 2019-01-16  | Hager

              Product certificate en-GB, fr-FR 2019-01-16

              PDF
              931,80 kB
            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-02-22

              PDF
              224,79 kB
              Image Declaration of conformity International 2023-09-13  | Hager

              Declaration of conformity International 2023-09-13

              PDF
              321,32 kB
            More documentation

            Discover more of this product range

              5
            • 1
              VB118J - Small distributor,vega,surface,1row,18M,IP40,brass-terminal,PE,white door
              VB118J
              Small distributor, vega, surface, 1row, 18M, IP40, brass-terminal, PE, white door
            • 2
              VB118W - Small distributor,vega,surface,1row,18M,IP40,QC-terminal,PE,transparent door
              VB118W
              Small distributor, vega, surface, 1row, 18M, IP40, QC-terminal, PE, transparent door
            • 3
              VB218J - Small distributor,vega,surface,2row,36M,IP40,brass-terminal,PE,white door
              VB218J
              Small distributor, vega, surface, 2row, 36M, IP40, brass-terminal, PE, white door
            • 4
              VB318J - Small distributor,vega,surface,3row,54M,IP40,brass-terminal,PE,white door
              VB318J
              Small distributor, vega, surface, 3row, 54M, IP40, brass-terminal, PE, white door
            • 5
              VB318W - Small distributor,vega,surface,3row,54M,IP40,QC-terminal,PE,transparent door
              VB318W
              Small distributor, vega, surface, 3row, 54M, IP40, QC-terminal, PE, transparent door

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland