The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Enclos­ures up to 160A
    • Vega enclos­ures
    • VZ218P
    catalog.pageproduct.product.info.ean
    3250611019572
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Vega enclos­ures

    Door,vega,white,36M,2row,including door hinges VZ218P

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Door,vega,white,36M,2row,including door hinges

    VZ218P

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      475 mm
    • Width
      400 mm
    • Depth
      20 mm
    Cover, door
    • Door/­cover is trans­parent
      catalog.pageproduct.attribute_boolean.no
    • Cabinet door type
      Stop door
    Mater­ials
    • Colour
      White
    • Product colour
      White
    • Material
      Plastic
    • Treat­ment
      Untreated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left, Right
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    Equip­ment
    • Number of keys
      1

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration VZ218P
    PDF
    RoHS report VZ218P
    PDF
    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div VZ218P

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet VZ218P

      Door,vega,white,36M,2row,including door hinges

      PDF
    • ProductMaintenanceManual

      catalog.pagelevel.alt_image.img

      Manual de-DE, de-AT, de-CH, fr-FR, fr-BE, fr-CH, en-US, en-GB, nl-NL, nl-BE, es-ES, pt-PT, cs-CZ, uk-UA, el-GR 2026-09-17

      PDF
      3,04 MB
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-09-13

      PDF
      321,32 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      VB418W - Small distributor,vega,surface,4row,72M,IP40,QC-terminal,PE,transparent door
      VB418W
      Small distributor, vega, surface, 4row, 72M, IP40, QC-terminal, PE, transparent door
    • 2
      VZ118P - Door,vega,white,18M,1row,inkcluding door hinges
      VZ118P
      Door, vega, white, 18M, 1row, inkcluding door hinges
    • 3
      VB118J - Small distributor,vega,surface,1row,18M,IP40,brass-terminal,PE,white door
      VB118J
      Small distributor, vega, surface, 1row, 18M, IP40, brass-terminal, PE, white door
    • 4
      VB418J - Small distributor,vega,surface,4row,72M,IP40,brass-terminal,PE,white door
      VB418J
      Small distributor, vega, surface, 4row, 72M, IP40, brass-terminal, PE, white door
    • 5
      VZ310PVB - Key lock,vega,type 1242E,2 keys,for white doors,1-4row
      VZ310PVB
      Key lock, vega, type 1242E, 2 keys, for white doors, 1-4row

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland