The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 160A
    • Vega enclos­ures
    • VZ318P
    EAN
    3250611019596
    Packaging
    1 Piece
    • Vega enclos­ures

    Door,vega,white,54M,3row,including door hinges VZ318P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door,vega,white,54M,3row,including door hinges

    VZ318P

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      625 mm
    • Width
      400 mm
    • Depth
      20 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Stop door
    Mater­ials
    • RAL code
      9010
    • Colour
      White
    • Product colour
      White
    • Material
      Plastic
    • Treat­ment
      Untreated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left, Right
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    Equip­ment
    • Number of keys
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ318P
    PDF
    RoHS report VZ318P
    PDF

    Downloads

    • Product image

      Image VZ318P  | Hager

      Product Image VZ318P

    • Product datasheet

      Image Hager Product data sheet VZ318P  | Hager

      Hager Product data sheet VZ318P

      Door,vega,white,54M,3row,including door hinges

      PDF
    • Manual

      Image Manual de-DE, de-AT, de-CH, fr-FR, fr-BE, fr-CH, en-US, en-GB, nl-NL, nl-BE, es-ES, pt-PT, cs-CZ, uk-UA, el-GR 2026-09-17  | Hager

      Manual de-DE, de-AT, de-CH, fr-FR, fr-BE, fr-CH, en-US, en-GB, nl-NL, nl-BE, es-ES, pt-PT, cs-CZ, uk-UA, el-GR 2026-09-17

      PDF
      3,04 MB
    • Declaration of conformity

      Image Declaration of conformity International 2023-09-13  | Hager

      Declaration of conformity International 2023-09-13

      PDF
      321,32 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      472,58 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ118P - Door,vega,white,18M,1row,inkcluding door hinges
      VZ118P
      Door, vega, white, 18M, 1row, inkcluding door hinges
    • 2
      VB418J - Small distributor,vega,surface,4row,72M,IP40,brass-terminal,PE,white door
      VB418J
      Small distributor, vega, surface, 4row, 72M, IP40, brass-terminal, PE, white door
    • 3
      VB218W - Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door
      VB218W
      Small distributor, vega, surface, 2row, 36M, IP40, QC-terminal, PE, transparent door
    • 4
      VB318J - Small distributor,vega,surface,3row,54M,IP40,brass-terminal,PE,white door
      VB318J
      Small distributor, vega, surface, 3row, 54M, IP40, brass-terminal, PE, white door
    • 5
      VB118J - Small distributor,vega,surface,1row,18M,IP40,brass-terminal,PE,white door
      VB118J
      Small distributor, vega, surface, 1row, 18M, IP40, brass-terminal, PE, white door

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland