catalog.pageproduct.product.info.ean
3250615515391
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
product.page.accessories.title
product.page.accessories.associated-products
-
Accessories/spare parts for surge protection power supply systems 2 product.page.accessories.products-available
product.page.accessories.title-modal
catalog.pageproduct.tab_additional_title.link
Capacity
-
Number of modules1
Voltage
-
Continuous operating voltage Uc275 V
-
Voltage protection level Up1.35 kV
-
Mode of protection designVoltage-limiting type
-
Type voltage supplyAC
-
Reference test voltage Utest AC255 V
-
Overvoltage category according to IEC 60947-13
-
Nominal voltage240 - 415 V AC ± 10%
Electric current
-
Max. overcurrent protection device, parallel connection (fuse)125 A
-
Max. overcurrent protection device, series connection (fuse)80 A
-
Max. discharge current (Imax)40 kA
-
Nominal discharge current In 8 - 20 µs N-PE20 kA
-
Short-circuit current rating (Isccr)25 kA
-
Residual current Ipe≤ 0.45 mA
Dimensions
-
Height89.80 mm
-
Width17.6 mm
-
Depth65.7 mm
-
Stripping length16 mm
Safety
-
Ingress Protection (IP) classIP20
-
Protection classIsolation class II
-
Mode of protectionL-N, L-PEN
-
Current tripping factor k1.6
-
TOV behaviour at UT350 V AC (5 s / withstand mode), 460 V AC (120 min / safe failure mode)
Use conditions
-
Operating temperature-40 - 80 °C
-
Air humidity protection5 - 95%
-
Storage/transport temperature-40 - 80 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Max. altitude2,000 m
Materials
-
Product colourLight grey
-
RAL code7035
-
MaterialPolyamide (PA), Thermoplastic
Network configuration
-
Network typeTN, TT
-
Network TNcatalog.pageproduct.attribute_boolean.yes
-
Network TN-Ccatalog.pageproduct.attribute_boolean.no
-
Network DCcatalog.pageproduct.attribute_boolean.no
-
Network ITcatalog.pageproduct.attribute_boolean.no
-
Network TTcatalog.pageproduct.attribute_boolean.yes
-
Network TN-C-Scatalog.pageproduct.attribute_boolean.no
-
Network TN-Scatalog.pageproduct.attribute_boolean.no
Equipment
-
With remote signalling contactcatalog.pageproduct.attribute_boolean.no
-
Rated load current IL80 A
Connection
-
Cross-section of input and output with screws, for flexible conductors1.5 - 25.0 mm²
-
Cross-section of input and output with screws, for massive conductors1.5 - 35.0 mm²
-
Cross-section flexible conductor1.5 - 25 mm²
-
Cross-section rigid conductor1.5 - 35 mm²
-
Connector/plug typeScrew terminal
-
Number of connections1
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque3 - 4.5 Nm
-
Mounting-/Connection PositionVertical
-
Suitable for indoor usagecatalog.pageproduct.attribute_boolean.yes
Architecture
-
Type of pole1P
Configuration
-
With integrated protection fusecatalog.pageproduct.attribute_boolean.no
Connectivity
-
Mounting typeDIN rail
-
Type of connectionScrew connection
Controls and indicators
-
With indicator lampcatalog.pageproduct.attribute_boolean.yes
Functions
-
Disconnector indicationOptical
-
Suitable for additional system configurationcatalog.pageproduct.attribute_boolean.no
Fuse
-
Fuse characteristicsgG
Internal use only
-
Number of half modules of 17,5 mm2
-
StandardIEC/EN 61643-11
Specific identificaton attributes for Protection
-
Filter Type productSPD
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet SPB140D
Surge Protection Device 1P T2 TNC Uc 275V In 20kA Imax 40kA
PDF -
ProductECDeclaration
Declaration of conformity en-US 2026-07-15
PDF269,03 kB
catalog.pageproduct.showmore_documents.button