Cartridge L-N In 5kA Imax 15kA • SPB015D | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Modular devices
  • Protec­tion and accessories
  • Surge Protec­tion Device (SPD)
  • SPB015D
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
SPC403N
SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
2
SPB415D - Surge Protection Device 4P T2 TNS/TT Uc 275V In 5kA Imax 15kA
SPB415D
Surge Protection Device 4P T2 TNS/TT Uc 275V In 5kA Imax 15kA
3
SPB208D - Surge Protection Device 2P TNS/TT Uc 275V In 2kA Imax 8kA Up 1kV
SPB208D
Surge Protection Device 2P TNS/TT Uc 275V In 2kA Imax 8kA Up 1kV
4
SPB015D - Cartridge L-N Uc 275V In 5kA Imax 15kA Up 1kV
SPB015D
Cartridge L-N Uc 275V In 5kA Imax 15kA Up 1kV
5
SPA801 - Combined SPD T1+T2 4P Uc 350V Iimp 25kA Up 1.5kV TNS/TT  with remote contact
SPA801
Combined SPD T1+T2 4P Uc 350V Iimp 25kA Up 1.5kV TNS/TT with remote contact

Cartridge L-N Uc 275V In 5kA Imax 15kA Up 1kV

SPB015D

  • Modular devices

Cartridge L-N Uc 275V In 5kA Imax 15kA Up 1kV SPB015D

EAN
3250615515339
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Capa­city
  • Number of modules
    1
Voltage
  • Rated oper­a­tional voltage Ue
    240 - 415 V
  • Continuous oper­ating voltage Uc according to IEC 61643-1
    275 V
  • Voltage protec­tion level Up according to IEC 61643-1
    1.35 kV
  • Voltage level Up L-N/PEN IEC 61643-11
    1.35 kV
Elec­tric current
  • Nominal discharge current In 8 - 20 µs L-N(PEN)/N-PE IEC 61643
    5 kA
Dimen­sions
  • Height
    52.4 mm
  • Width
    17.5 mm
  • Depth
    55.3 mm
Use condi­tions
  • Oper­ating temper­ature
    -40 - 80 °C
Network config­ur­a­tion
  • Network type
    TN, TT
Stand­ards
  • Require­ment class IEC 61643
    T2
Frequency
  • Frequency
    50 - 60 Hz
Install­a­tion, mounting
  • Nominal tight­ening torque
    3 - 3 Nm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

REACH declaration SPB015D (english)
PDF
103,10 kB
RoHS declaration SPB015D (english)
PDF
103,59 kB

Downloads

  • Product image

    Image SPB015D  | Hager

    Product Image SPB015D

  • Declaration of conformity

    Image Declaration of conformity for Lightning rod 8-15-40-65-100kA  | Hager

    Declaration of conformity for Lightning rod 8-15-40-65-100kA

    Declaration of conformity International 2021-08-25

    PDF
    305,83 kB
More documentation

Discover more of this product range

    5
  • 1
    SPA001N - Cartridge N-PE Uc 350V Iimp 100kA Up 1.5kV
    SPA001N
    Cartridge N-PE Uc 350V Iimp 100kA Up 1.5kV
  • 2
    SPA081 - Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
    SPA081
    Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
  • 3
    SPA212 - SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT
    SPA212
    SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT
  • 4
    SPA312 - SPD T1+T2+T3 3P 12.5kA with remote contact TN-C
    SPA312
    SPD T1+T2+T3 3P 12.5kA with remote contact TN-C
  • 5
    SPA412 - SPD T1+T2+T3 4P 12.5kA with remote contact TNS/TT
    SPA412
    SPD T1+T2+T3 4P 12.5kA with remote contact TNS/TT

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland