
MCB 4P 6kA C-10A 4M MU410A
EAN
3250614518126
Packaging
3 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Mechanic accessories for low-voltage components 1 products available
Complete your system
Technical properties
Electric current
-
Rated current10 A
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-27.50 kA
-
Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-16 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-210 kA
-
Rated current -15°C12.30 A
-
Rated current -10°C12.10 A
-
Rated current -5°C11.80 A
-
Rated current at 0°C11.60 A
-
Rated current 5°C11.30 A
-
Rated current 10°C11.10 A
-
Rated current 15°C10.80 A
-
Rated current at 20°C10.60 A
-
Rated current 25°C10.30 A
-
Rated current 30°C10 A
-
Rated current 35°C9.70 A
-
Rated current at 40°C9.40 A
-
Rated current at 45°C9.10 A
-
Rated current at 50°C8.80 A
-
Rated current 55°C8.50 A
-
Rated current 60°C8.10 A
-
Rated current 65°C7.80 A
-
Rated current 70°C7.50 A
Architecture
-
Type of pole4P
-
CurveC
Capacity
-
Number of modules4
Main electrical attributes
-
Rated short-circuit breaking capacity Icn AC according to IEC 60898-16 kA
-
Nominal tightening torque top terminal2.80 - 2.80 Nm
-
Nominal tightening torque down terminal2.80 - 2.80 Nm
Voltage
-
Rated operational voltage Ue400 - 400 V
-
Type voltage supplyAC
-
Rated insulation voltage Ui500 V
-
Rated impulse withstand voltage Uimp4,000 V
Frequency
-
Frequency50 - 60 Hz
Connection
-
Cross-section of input and output with screws, for massive conductors1 - 35 mm²
-
Cross-section of input and output with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for massive conductors1 - 35 mm²
-
Cross-section flexible conductor1 - 25 mm²
-
Cross-section rigid conductor1 - 35 mm²
Installation, mounting
-
Nominal tightening torque2.80 - 2.80 Nm
-
Type of bottom connection for modular devicesbiconnect
-
Type of top connection for modular devicesScrew terminal
-
360° mounting position possibleYes
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Air humidity protectionFor all climates
-
Operating temperature-25 - 70 °C
Power
-
Total power loss under IN7.90 W
Connectivity
-
Type of connectionScrew terminal
-
Top connection alignment for modular devicesAligned terminal
-
Down connection alignment for modular devicesAligned terminal
Dimensions
-
Height83 mm
-
Width70 mm
-
Depth70 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
More documentation