MCB 2P 6kA C-16A 2M • MU216A | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalog
  • Modular devices
  • Protec­tion and accessories
  • Mini­ature circuit breakers (MCB and MCB Multi­polar)
  • MU216A
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
MT206A - MCB 2P 6kA B-6A 2M
MT206A
MCB 2P 6kA B-6A 2M
2
NCN116A - MCB 1P 10kA/15kA C-16A 1M
NCN116A
MCB 1P 10kA/15kA C-16A 1M
3
MU263A - MCB 2P 6kA C-63A 2M
MU263A
MCB 2P 6kA C-63A 2M
4
MT263A - MCB 2P 6kA B-63A 2M
MT263A
MCB 2P 6kA B-63A 2M
5
NDN300A - MCB 3P 10kA/15kA D-0.5A 3M
NDN300A
MCB 3P 10kA/15kA D-0.5A 3M
MU216A - MCB 2P 6kA C-16A 2M
MU216A - MCB 2P 6kA C-16A 2M

MCB 2P 6kA C-16A 2M

MU216A

MU216A - MCB 2P 6kA C-16A 2M
MU216A - MCB 2P 6kA C-16A 2M
  • Modular devices

MCB 2P 6kA C-16A 2M MU216A

EAN
3250614517136
Packaging
6 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-voltage compon­ents 1 products available
  • Locking inter­locking func­tions 1 products available

Complete your system

  • Mech­anic accessories for low-voltage compon­ents
  • Locking inter­locking func­tions
  • LZ060

    Heat dissipation insert

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    16 A
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    6 kA
  • Rated current -15°C
    21.33 A
  • Rated current -10°C
    20.82 A
  • Rated current -5°C
    20.19 A
  • Rated current at 0°C
    19.61 A
  • Rated current 5°C
    19.04 A
  • Rated current 10°C
    18.47 A
  • Rated current 15°C
    17.90 A
  • Rated current at 20°C
    17.32 A
  • Rated current 25°C
    16.75 A
  • Rated current 30°C
    16 A
  • Rated current 35°C
    15.60 A
  • Rated current at 40°C
    15.03 A
  • Rated current at 45°C
    14.46 A
  • Rated current at 50°C
    14 A
  • Rated current 55°C
    13.31 A
  • Rated current 60°C
    12.74 A
  • Rated current 65°C
    12.17 A
  • Rated current 70°C
    11.59 A
Archi­tec­ture
  • Type of pole
    2P
  • Curve
    C
Capa­city
  • Number of modules
    2
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque down terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque
    2.80 - 2.80 Nm
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Type of top connec­tion for modular devices
    Screw terminal
  • 360° mounting posi­tion possible
    Yes
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
Frequency
  • Frequency
    50 - 60 Hz
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 35 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 35 mm²
  • Cross-sec­tion flex­ible conductor
    1 - 25 mm²
  • Cross-sec­tion rigid conductor
    1 - 35 mm²
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Air humidity protec­tion
    For all climates
  • Oper­ating temper­ature
    -25 - 70 °C
Power
  • Total power loss under IN
    4.41 W
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - MCB 1P 6kA B-16A, 1 module (english)
PDF
39,21 MB
REACH declaration MU216A (english)
PDF
103,10 kB
RoHS declaration MU216A (english)
PDF
103,59 kB

Downloads

  • Product image

    Image MU216A  | Hager

    Product Image MU216A

  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-10-17

    PDF
    536,96 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2024-10-17

    PDF
    541,80 kB
More documentation

Discover more of this product range

    5
  • 1
    MBN106W - MCB 1P 6kA B-6A 1M
    MBN106W
    MCB 1P 6kA B-6A 1M
  • 2
    MBN110W - MCB 1P 6kA B-10A 1M
    MBN110W
    MCB 1P 6kA B-10A 1M
  • 3
    MBN116W - MCB 1P 6kA B-16A 1M
    MBN116W
    MCB 1P 6kA B-16A 1M
  • 4
    MBN120W - MCB 1P 6kA B-20A 1M
    MBN120W
    MCB 1P 6kA B-20A 1M
  • 5
    MBN125W - MCB 1P 6kA B-25A 1M
    MBN125W
    MCB 1P 6kA B-25A 1M

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland