The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • LS, FI, FI-LS, AFDD accessories
    • KZ023A
    EAN
    3250613960766
    Packaging
    1 Set
    • LS, FI, FI-LS, AFDD accessories
    • Busbar
    • See more

    10 endcaps for bubar 2P 16mm² and 3P KZ023A

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10 endcaps for bubar 2P 16mm² and 3P

    KZ023A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Use condi­tions
    • Insu­lated
      Yes
    Func­tions
    • Type of accessory for busbars
      Contact protec­tion end piece

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration KZ023A
    PDF
    RoHS report KZ023A
    PDF

    Downloads

    • Product image

      Image KZ023A  | Hager

      Product Image KZ023A

    • Product datasheet

      Image Hager Product data sheet KZ023A  | Hager

      Hager Product data sheet KZ023A

      10 endcaps for bubar 2P 16mm² and 3P

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-01-12  | Hager

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KB190C - Insulated busbar 1P 100A prong 20mm²  24M
      KB190C
      Insulated busbar 1P 100A prong 20mm² 24M
    • 2
      KDN263AZ - 12mod Busbar 2P with 1mod space (LN-space-LN-space-LN-space)
      KDN263AZ
      12mod Busbar 2P with 1mod space (LN-space-LN-space-LN-space)
    • 3
      KD190B - Insulated busbar 1P 100A fork 20mm²  57M
      KD190B
      Insulated busbar 1P 100A fork 20mm² 57M
    • 4
      KDN263AZS - 10mod Busbar 2P with 1mod space with auxiliary (Aux1/2mod- LN-space)
      KDN263AZS
      10mod Busbar 2P with 1mod space with auxiliary (Aux1/2mod- LN-space)
    • 5
      KB263C - Insulated busbar 2P 63A prong 10mm²  24M
      KB263C
      Insulated busbar 2P 63A prong 10mm² 24M

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland