The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JN9502SM
    catalog.pageproduct.product.info.ean
    3250610841549
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Invicta Panel­boards

    4 Way Side Extension Encl 950mm DIN 96 x 2 Meters JN9502SM

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    4 Way Side Extension Encl 950mm DIN 96 x 2 Meters

    JN9502SM

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.associated-products

    • Blanking plate for enclosure 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Blanking plate for enclosure
    • JF96BP

      Blanking Plate DIN 96

      €0.00  / *

    product.page.accessories.referenced_by.title

    • JN204BG

      250A 4 Way 125A Outgoers Glazed

      €0.00  / *
    • JN204B

      250A 4 Way 125A Outgoers Plain

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      950 mm
    • Width
      350 mm
    • Depth
      143 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP2XC
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Material
      Steel

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JN9502SM
    PDF
    RoHS report JN9502SM
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div JN9502SM

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet JN9502SM

      4 Way Side Extension Encl 950mm DIN 96 x 2 Meters

      PDF
    • ProductBimModels

      catalog.pagelevel.alt_image.img

      Panelboard JN Side Meter Enclosure -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      948,00 kB
      catalog.pagelevel.alt_image.img

      Panelboard JN Side Meter Enclosure -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      964,00 kB
      catalog.pagelevel.alt_image.img

      Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      952,00 kB
      catalog.pagelevel.alt_image.img

      Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      968,00 kB
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      JF443BS - 400A 3 Pole Isolator Incomer Kit
      JF443BS
      400A 3 Pole Isolator Incomer Kit
    • 2
      JF805E - Small Extension Box No Door
      JF805E
      Small Extension Box No Door
    • 3
      JF412B - 400A 12 Way 125A Outgoers Plain
      JF412B
      400A 12 Way 125A Outgoers Plain
    • 4
      JF17009SM - 18 Way Side Extension Encl DIN 96 x 9
      JF17009SM
      18 Way Side Extension Encl DIN 96 x 9
    • 5
      JF844BSW - 400A 4 Pole Isolator Incomer Kit
      JF844BSW
      400A 4 Pole Isolator Incomer Kit

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland