Load Break Switch Disconnector h3 x160 4P 125A CTC HCA126H
EAN
3250613136642
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
Auxiliaries contact block 4 products available -
Shunt release 5 products available -
AOB MCCB type A-HI 2 products available -
Terminal cover 4 products available -
Handle for power circuit breaker 2 products available
Complete your system
Technical properties
Electric current
-
Rated current125 A
-
Rated short-time withstand current Icw IEC 609472 kA
Architecture
-
Number of poles4
-
Control/operation elementToggle
Connection
-
Cross-section rigid conductor4 - 95 mm²
-
Cross-section flexible conductor4 - 70 mm²
Voltage
-
Rated insulation voltage Ui690 V
-
Rated impulse withstand voltage Uimp8,000 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
Trip unitSwitch
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HCA126H
Load Break Switch Disconnector h3 x160 4P 125A CTC
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-14
PDF180,02 kB
Declaration
Declaration of conformity International 2022-03-14
PDF187,84 kB
More documentation