The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYA028H
    EAN
    3250613152307
    Packaging
    1 Piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Terminal cover for collar terminal x160 4P HYA028H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal cover for collar terminal x160 4P

    HYA028H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of pole
      4P

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HYA028H
    PDF
    RoHS report HYA028H
    PDF

    Downloads

    • Product image

      Image HYA028H  | Hager

      Product Image HYA028H

    • Product datasheet

      Image Hager Product data sheet HYA028H  | Hager

      Hager Product data sheet HYA028H

      Terminal cover for collar terminal x160 4P

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HTC140H - CIP - 24 V Adaptor length 1,20 m
      HTC140H
      CIP - 24 V Adaptor length 1, 20 m
    • 2
      HYA023H - Terminal cover x160 3P spreader
      HYA023H
      Terminal cover x160 3P spreader
    • 3
      HYS026H - Terminal cover for Rear & Plug-in connection P160 4P
      HYS026H
      Terminal cover for Rear & Plug-in connection P160 4P
    • 4
      HXD039H - Padlock h400-h1000
      HXD039H
      Padlock h400-h1000
    • 5
      HXW913H - Shaft 14x14mm 320mm (10x10mm)
      HXW913H
      Shaft 14x14mm 320mm (10x10mm)

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland