Load Break Switch Disconnector h3+ P250 4P 250A FTC HCT251AR
Complete your system
Optional accessories
-
Auxiliaries interlocking cable 2 products available -
Shunt release 5 products available -
Under voltage coil 8 products available -
Locking interlocking functions 3 products available -
Auxiliaries contact block 4 products available -
Connection Functions 7 products available
Complete your system
Technical properties
Electric current
-
Rated current IN250 A
-
Rated short-time withstand current Icw IEC 609473.60 kA
Architecture
-
Number of poles4
-
Control/operation elementToggle
Connection
-
Cross-section rigid conductor35 - 185 mm²
-
Cross-section flexible conductor35 - 150 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue220 - 690 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
Trip unitSwitch
Dimensions
-
Height165 mm
-
Width140 mm
-
Depth97 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HCT251AR
Load Break Switch Disconnector h3+ P250 4P 250A FTC
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-09-24
PDF421,84 kB
Declaration of conformity en-US 2026-07-14
PDF255,71 kB
Deklaracja zgodności UE
MCCB Rozłączniki mocy h3+, P1 i P2, 160A i 250A
PDF271,30 kB
More documentation