The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Switching and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HBA128H
    catalog.pageproduct.product.info.ean
    3250613121075
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Moulded case circuit breakers

    Electronic earth leakage add-on block 4P 125A Sensitivity fix HBA128H

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Electronic earth leakage add-on block 4P 125A Sensitivity fix

    HBA128H

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Elec­tric current
    • Rated current IN
      125 A
    • Rated residual oper­ating current Idn
      300 mA
    Archi­tec­ture
    • Number of poles
      4
    Safety
    • Residual current type
      A HI
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6,000 V
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      2.5 - 95.0 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      2.5 - 70.0 mm²

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration HBA128H
    PDF
    RoHS report HBA128H
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div HBA128H

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet HBA128H

      Electronic earth leakage add-on block 4P 125A Sensitivity fix

      PDF
    • ProductInstallationManual

      catalog.pagelevel.alt_image.img

      Installation manual fr-FR, en-GB, de-DE, it-IT, es-ES, nl-NL, pt-PT, nn-NO, el-GR, pl-PL, ru-RU 2024-01-05

      PDF
      5,77 MB
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-08

      PDF
      1,16 MB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-US 2026-07-14

      PDF
      329,81 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      HPW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 110kA FTC
      HPW401NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 110kA FTC
    • 2
      HPW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 110kA FTC
      HPW251NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 110kA FTC
    • 3
      HPW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 110kA FTC
      HPW400NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 110kA FTC
    • 4
      HPW250NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 250A 110kA FTC
      HPW250NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 250A 110kA FTC
    • 5
      HPW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 110kA FTC
      HPW630NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 110kA FTC

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland