The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HBA126H
    EAN
    3250613121082
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Electronic earth leakage add-on block 4P 125A Idn adjustable, time delay HBA126H

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Electronic earth leakage add-on block 4P 125A Idn adjustable, time delay

    HBA126H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      125 A
    • Rated residual oper­ating current Idn
      30 mA, 100 mA, 300 mA, 1000 mA, 3000 mA, 6000 mA
    Archi­tec­ture
    • Number of poles
      4
    Safety
    • Residual current type
      A HI
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6,000 V
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      2.5 - 95.0 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      2.5 - 70.0 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration HBA126H
    PDF
    RoHS report HBA126H
    PDF

    Downloads

    • Product image

      Image HBA126H  | Hager

      Product Image HBA126H

    • Product datasheet

      Image Hager Product data sheet HBA126H  | Hager

      Hager Product data sheet HBA126H

      Electronic earth leakage add-on block 4P 125A Idn adjustable, time delay

      PDF
    • Installation manual

      Image Installation manual fr-FR, en-GB, de-DE, it-IT, es-ES, nl-NL, pt-PT, nn-NO, el-GR, pl-PL, ru-RU 2024-01-05  | Hager

      Installation manual fr-FR, en-GB, de-DE, it-IT, es-ES, nl-NL, pt-PT, nn-NO, el-GR, pl-PL, ru-RU 2024-01-05

      PDF
      5,77 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-08

      PDF
      1,16 MB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      329,81 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HPW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 110kA FTC
      HPW401NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 110kA FTC
    • 2
      HPW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 110kA FTC
      HPW251NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 110kA FTC
    • 3
      HPW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 110kA FTC
      HPW400NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 110kA FTC
    • 4
      HPW250NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 250A 110kA FTC
      HPW250NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 250A 110kA FTC
    • 5
      HPW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 110kA FTC
      HPW630NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 110kA FTC

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland