The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 63A
  • Gamma and accessories
  • GS313D
  • Distri­bu­tion systems

Back plate,gamma,39M, 3 row GS313D

EAN
3250612993437
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Back plate,gamma,39M, 3 row

GS313D

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • GD313H

    Enclosure, gamma, surface mounting, 39 Modules, version Ireland

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    500 mm
  • Width
    250 mm
Mater­ials
  • Colour
    Pure white
  • Material
    Plastic
  • Treat­ment
    Powder coated
Instruc­tions
  • Suit­able as side panel
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Encl.,gamma,surface m.,26 M,version FR
PDF
1,48 MB
Hager REACH declaration GS313D
PDF
Hager RoHS report GS313D
PDF

Downloads

  • Product image

    Image GS313D  | Hager

    Product Image GS313D

  • Product datasheet

    Image Hager Product data sheet GS313D  | Hager

    Hager Product data sheet GS313D

    Back plate,gamma,39M, 3 row

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-10-24  | Hager

    Declaration of conformity en-GB 2025-10-24

    PDF
    363,16 kB
More documentation

Discover more of this product range

    5
  • 1
    P032F - Cover strips, universal, for 1 module
    P032F
    Cover strips, universal, for 1 module
  • 2
    P031F - Cover strips, universal, for 1/2 module
    P031F
    Cover strips, universal, for 1/2 module
  • 3
    GP218T - Door,gamma,transparent,spare door,for enclosure, 36Modules
    GP218T
    Door, gamma, transparent, spare door, for enclosure, 36Modules
  • 4
    GP418T - Door,gamma,transparent,for enclosure,72Modules
    GP418T
    Door, gamma, transparent, for enclosure, 72Modules
  • 5
    GP413P - Door,gamma,white,spare door,for enclosure, 52Modules,RAL9010
    GP413P
    Door, gamma, white, spare door, for enclosure, 52Modules, RAL9010

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland