The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 160A
    • FW/FWB surface enclos­ures
    • FWB41
    EAN
    3250612735877
    Packaging
    1 Piece
    • FW/FWB surface enclos­ures

    FWB encl.,univers,4rows 48 mod cl.II IP44,plain door,650x300x161mm,brass term. FWB41

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    FWB encl.,univers,4rows 48 mod cl.II IP44,plain door,650x300x161mm,brass term.

    FWB41

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (8)
    • Lock system 1 products available
    • DIN rail 1 products available
    • Accessor­ies/s­pare parts for terminals 2 products available
    • Docu­ment holder 1 products available
    • Rail terminal bar 1 products available
    • Mounting accessories 1 products available

    Complete your system

    • Lock system
    • DIN rail
    • Accessor­ies/s­pare parts for terminals
    • Docu­ment holder
    • Rail terminal bar
    • Mounting accessories
    • Cover strip
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • UN04A

      Carrier rails, univers, for enclosures ex depth = 160mm, L = 600mm, 2 pieces

      €0.00  / *
    • KN00A

      Terminal carrier, QC, universal adapter

      €0.00  / *
    • UZ00K1

      Connection support, univers, for DIN rail mounting of QuickConnect modules

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • KM25A

      PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²

      €0.00  / *
    • FZ803B

      Mounting brackets, univers, for enclosure IP44/IP54, outside

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      4
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      48
    Func­tions
    • Has protec­tion main switch
      No
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      650 mm
    • Width
      300 mm
    • Depth
      165 mm
    • Built-in height
      650 mm
    • Built-in width
      300 mm
    • Built-in depth
      161 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Type of handle
      Hinged pattern handle
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Surface mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK09
    • Ingress Protec­tion (IP) class
      IP44
    • Locking type
      Without lock
    • Glow wire test
      750 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    3,70 MB
    REACH declaration FWB41
    PDF
    RoHS report FWB41
    PDF

    Downloads

    • Product image

      Image FWB41  | Hager

      Product Image FWB41

    • Product datasheet

      Image Hager Product data sheet FWB41  | Hager

      Hager Product data sheet FWB41

      FWB encl.,univers,4rows 48 mod cl.II IP44,plain door,650x300x161mm,brass term.

      PDF
    • Installation manual

      Image Mounting instruction for FWB / FP / ZB enclosure  | Hager

      Mounting instruction for FWB / FP / ZB enclosure

      Wall- / door- and flange mounting

      PDF
      1,88 MB
      Image Mounting instruction for brass terminal  | Hager

      Mounting instruction for brass terminal

      Kxxx / KMxxx

      PDF
      395,42 kB
    • BIM Revit objects

      Image Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,32 MB
      Image Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,33 MB
    • Handbook

      Image 6LE007924C_EN  | Hager


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      1,44 MB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      JK11254D - 125A Direct Connect Incomer Kit
      JK11254D
      125A Direct Connect Incomer Kit
    • 2
      FW524WT - Surface encl. FW2, IP40, class I, with door and brass terminals, 5x24 modules
      FW524WT
      Surface encl. FW2, IP40, class I, with door and brass terminals, 5x24 modules
    • 3
      FZ835N - Locking rods, univers, for IP54 closing, for use in enclosures height 800mm
      FZ835N
      Locking rods, univers, for IP54 closing, for use in enclosures height 800mm
    • 4
      FWB32 - FWB encl. univers,3rows 72 mod cl.II IP44,plain door,500x550x161mm,brass term.
      FWB32
      FWB encl. univers, 3rows 72 mod cl.II IP44, plain door, 500x550x161mm, brass term.
    • 5
      UN04A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  600mm, 2 pieces
      UN04A
      Carrier rails, univers, for enclosures ex depth = 160mm, L = 600mm, 2 pieces

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland