The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 160A
    • FW flush enclos­ures
    • KM25A
    EAN
    3250613831332
    Packaging
    2 Pieces
    • E and N terminals and accessories
    • FW flush enclos­ures
    • FW/FWB surface enclos­ures
    • See more

    PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm² KM25A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²

    KM25A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Width
      5 mm
    • Depth
      217 mm
    Elec­tric current
    • Rated current IN
      60 A
    Archi­tec­ture
    • Number of poles
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration KM25A
    PDF
    RoHS report KM25A
    PDF

    Downloads

    • Product image

      Image KM25A  | Hager

      Product Image KM25A

    • Product datasheet

      Image Hager Product data sheet KM25A  | Hager

      Hager Product data sheet KM25A

      PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²

      PDF
    • Handbook

      Image 6LE007924C_EN  | Hager


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      235,34 kB
      Image Declaration of conformity International 2023-12-14  | Hager

      Declaration of conformity International 2023-12-14

      PDF
      235,85 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Discover more of this product range

      5
    • 1
      K158 - Brass terminal, 169mm, 1x25mm² - 13x10mm² - 11x16mm², without mounting base
      K158
      Brass terminal, 169mm, 1x25mm² - 13x10mm² - 11x16mm², without mounting base
    • 2
      K144 - Brass terminal, 73mm, 6x10mm² - 5x16mm², without mounting base
      K144
      Brass terminal, 73mm, 6x10mm² - 5x16mm², without mounting base
    • 3
      K142 - Brass terminal, 49mm, 4x10mm² - 3x16mm², without mounting base
      K142
      Brass terminal, 49mm, 4x10mm² - 3x16mm², without mounting base
    • 4
      KM11N - Brass terminal, 5x10mm² 5x16mm²,with mounting base,  Color: blue
      KM11N
      Brass terminal, 5x10mm² 5x16mm², with mounting base, Color: blue
    • 5
      K156 - Brass terminal, 121mm, 1x25mm² - 4x16mm² - 12x10mm², without mounting base
      K156
      Brass terminal, 121mm, 1x25mm² - 4x16mm² - 12x10mm², without mounting base

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland